Pre-sized fresh air solution

ADT-FDI

High-end ventilation with heat recovery

ADT-FDI

Product Features

  • Pre-sized range: making selection, quotation and ordering easy
  • Connects directly to pre-selected Daikin DX outdoor units
  • IE premium efficiency motor
  • High efficiency heat wheel (heat recovery)
  • Compact design
  • Indoor air quality compliant with VDI hygiene guidelines
  • Operation range from - 20°C to +46°C ambient
  • Direct integration in intelligent Touch Manager for monitoring and control