Specifications Table for ADEQ-C

ADEQ35C2VEB ADEQ50C2VEB ADEQ60C2VEB ADEQ71C2VEB ADEQ100C2VEB ADEQ125C2VEB
Cooling capacity Total capacity Nom. kW           12.10
Heating capacity Total capacity Nom. kW           13.5 (0.000)
Casing Colour   Unpainted Unpainted Unpainted Unpainted Unpainted Unpainted
  Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Dimensions Unit Height mm 245 245 245 245 245 245
    Width mm 700 700 1,000 1,000 1,400 1,400
    Depth mm 800 800 800 800 800 800
Weight Unit kg 28.0 28.0 35.0 35 46 46
Fan Air flow rate Cooling High m³/min 15.0 15.0 18.0 18.0 29.0 34.0
      Nom. m³/min 15.0 15.0 18.0 18.0 29.0 34.0
      Low m³/min 10.5 10.5 12.5 12.5 23.0 23.5
    Heating High m³/min 15.0 15.0 18.0 18.0 29.0 34.0
      Nom. m³/min 15.0 15.0 18.0 18.0 29.0 34.0
      Low m³/min 10.5 10.5 12.5 12.5 23.0 23.5
  External static pressure High Pa 150 150 150 150 150 150
    Nom. Pa 30 30 30 30 40 50
Sound power level Cooling dBA 60 60 56 56 58 62 (0.000)
Sound pressure level Cooling High dBA 35 35 30 30 34 37
    Nom. dBA 35 35 30 30 34 37
    Medium dBA 32 32 28 28 32  
    Low dBA 29 29 25 25 30 32
  Heating High dBA 37 37 31 31 36 38
    Nom. dBA 37 37 31 31 36 38
    Medium dBA 34 34 28 28 33  
    Low dBA 29 29 25 25 30 32
Refrigerant GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid OD mm 6,35 6,35 6,35 9,52 9,52  
  Gas OD mm 9.52 12.7 12.7 15.9 15.9  
  Drain   VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26)  
Standard Accessories Operation manual 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1
  Drain hose 1 1 1 1 1 1
  Metal clamp for drain hose 1 1 1 1 1 1
  Washer for hanger bracket 8 8 8 8 8 8
  Screws 40 40 40 40 40 40
  Insulation for fitting 2 2 2 2 2 2
  Sealing pad 5 5 5 5 5 5
  Clamps 4 4 4 4 4 4
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240
Notes_Description 1 1 1 1 1 The sound power level is an absolute value indicating the power which a sound source generates.
Piping connections Liquid OD mm           9,52
  Gas OD mm           15.9
  Drain             VP20 (I.D. 20/O.D. 26)