ADEQ71C2 / AZQS71B2 ADEQ71C2VEB / AZQS71B2V1B ADEQ100C2 / AZQS100B8 ADEQ100C2VEB / AZQS100B8V1B ADEQ125C2 / AZQS125B8 ADEQ125C2VEB / AZQS125B8V1B
Indoor unit ADEQ71C ADEQ71C ADEQ100C ADEQ100C ADEQ125C ADEQ125C
Outdoor unit AZQS71BV1 AZQS71BV1 AZQS100B8V1 AZQS100B8V1 AZQS125B8V1 AZQS125B8V1
Cooling capacity Nom. kW 6.80 (1) 6.80 (1) 9.50 (1) 9.50 (1) 12.1 (1) 12.1 (1)
Heating capacity Nom. kW 7.50 (1) 7.50 (2) 10.8 (1) 10.8 (2) 13.5 (1) 13.5 (2)
Power input Cooling Nom. kW           5.33
Nominal efficiency EER           2.27
Seasonal efficiency (according to EN14825) Cooling Energy efficiency class   A   A      
    Pdesign kW 6.80   9.50      
    SEER   5.40   5.10      
    Annual energy consumption kWh 441   652      
    A Condition (35°C - 27/19) Pdc kW 6.80   9.50      
      EERd   3.21   3.21      
      power input kW 2.12   2.96      
    B Condition (30°C - 27/19) Pdc kW 5.01   7.00      
      EERd   4.35   4.46      
      power input kW 1.15   1.57      
    C Condition (25°C - 27/19) Pdc kW 3.63   4.50      
      EERd   7.16   6.31      
      power input kW 0.510   0.710      
    D Condition (20°C - 27/19) Pdc kW 3.76   3.94      
      EERd   9.03   7.78      
      power input kW 0.420   0.510      
  Heating (Average climate) Energy efficiency class   A   A      
    Pdesign kW 6.00   7.60      
    SCOP/A   3.81   3.81      
    SCOPnet/A   3.84   3.85      
    Annual energy consumption kWh 2,205   2,793      
    Required back up heating cap at design conditions kW 1.25   1.83      
    TOL Tol (temperature operating limit) °C -15   -15      
      Pdh (declared heating cap) kW 3.81   4.18      
      COPd (declared COP)   1.67   2.03      
      Power input kW 2.28   2.06      
    TBivalent Tbiv (bivalent temperature) °C -7   -7      
      Pdh (declared heating cap) kW 5.31   6.72      
      COPd (declared COP)   2.17   2.84      
      Power input kW 2.45   2.37      
    A Condition (-7°C) Pdh (declared heating cap) kW 5.31   6.72      
      COPd (declared COP)   2.17   2.84      
      Power input kW 2.45   2.37      
    B Condition (2°C) Pdh (declared heating cap) kW 3.23   4.09      
      COPd (declared COP)   3.85   3.94      
      Power input kW 0.840   1.040      
    C Condition (7°C) Pdh (declared heating cap) kW 2.83   2.82      
      COPd (declared COP)   5.55   4.28      
      Power input kW 0.510   0.660      
    D Condition (12°C) Pdh (declared heating cap) kW 3.27   2.93      
      COPd (declared COP)   6.55   5.31      
      Power input kW 0.500   0.550      
Pto (Thermostat off) W 3.00   4.00      
Cooling Psb (Standby mode cooling) W 14.5   22.0      
  Cdc (Degradation cooling)   0.25   0.25      
Heating Cdh (Degradation heating)   0.25   0.25      
Pck (Crankcase heater mode) W 0.00   0.00      
Poff (Off mode) W 14.5   22.0      
Cooling function included Yes Yes Yes Yes   Yes
Heating function included Yes Yes Yes Yes   Yes
Average climate included Yes Yes Yes Yes   Yes
Cold season included No No No No   No
Warm season included No No No No   No
Ecolabel logo No No No No   No
Indication if the heater is equipped with a supplementary heater (pair application)           No
Eurovent Sound power level outdoor Cooling Nom. dBA 65   70 70    
  Sound power level indoor Cooling Nom. dBA 56   58 58    
Notes Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2   Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2   Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2  
  See separate drawing for electrical data   See separate drawing for electrical data   See separate drawing for electrical data  
  Contains fluorinated greenhouse gases   Contains fluorinated greenhouse gases   Contains fluorinated greenhouse gases  
Space cooling Energy efficiency class     A   A    
  Capacity Pdesign kW   6.80   9.50   12.1
  SEER     5.40   5.10   4.71
  Annual energy consumption kWh/a   441   652   1,543
  A Condition (35°C - 27/19) Pdc kW   6.80   9.50   12.1
    EERd     3.21   3.21   2.27
    Power input kW   2.12   2.96   5.33
  B Condition (30°C - 27/19) Pdc kW   5.01   7.00   8.91
    EERd     4.35   4.46   3.77
    Power input kW   1.15   1.57   2.36
  C Condition (25°C - 27/19) Pdc kW   3.63   4.50   5.73
    EERd     7.16   6.31   5.53
    Power input kW   0.510   0.710   1.04
  D Condition (20°C - 27/19) Pdc kW   3.76   3.94   4.88
    EERd     9.03   7.78   7.58
    Power input kW   0.420   0.510   0.640
Space heating (Average climate) Energy efficiency class     A   A    
  Capacity Pdesign kW   6.00   7.60   7.93
  SCOP/A     3.81   3.81   3.50
  SCOPnet/A     3.84   3.85   3.50
  Annual energy consumption kWh/a   2,205   2,793   3,167
  Required back up heating cap at design conditions kW   1.25   1.83   0
  TOL Tol (temperature operating limit) °C   -15   -15   -10
    Pdh (declared heating cap) kW   3.81   4.18   7.93
    COPd (declared COP)     1.67   2.03   2.42
    Power input kW   2.28   2.06   3.28
  TBivalent Tbiv (bivalent temperature) °C   -7   -7   -10
    Pdh (declared heating cap) kW   5.31   6.72   7.93
    COPd (declared COP)     2.17   2.84   2.42
    Power input kW   2.45   2.37   3.28
  A Condition (-7°C) Pdh (declared heating cap) kW   5.31   6.72   7.01
    COPd (declared COP)     2.17   2.84   2.63
    Power input kW   2.45   2.37   2.67
  B Condition (2°C) Pdh (declared heating cap) kW   3.23   4.09   4.49
    COPd (declared COP)     3.85   3.94   3.41
    Power input kW   0.840   1.040   1.320
  C Condition (7°C) Pdh (declared heating cap) kW   2.83   2.82   2.89
    COPd (declared COP)     5.55   4.28   4.22
    Power input kW   0.510   0.660   0.680
  D Condition (12°C) Pdh (declared heating cap) kW   3.27   2.93   3.35
    COPd (declared COP)     6.55   5.31   5.18
    Power input kW   0.500   0.550   0.650
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW   0   0   0
    Heating PCK kW   0   0   0.015
  Off mode Cooling POFF kW   0.015   0.022   0.015
    Heating POFF kW   0.015   0.022   0.015
  Standby mode Cooling PSB kW   0.015   0.022   0.015
  Thermostat-off mode Cooling PTO kW   0.003   0.004   0
    Heating PTO kW   0.003   0.004   0.015
Cooling Cdc (Degradation cooling)     0.25   0.25   0.25
Heating Cdh (Degradation heating)     0.25   0.25   0.25
Space cooling ηs,c %           185.3
Space heating (Average climate) ηs,h %           137.2
Power consumption in other than active mode Standby mode Heating PSB kW           0.015
Supplementary heater (pair application) Back-up capacity Heating elbu kW           0