Specifications Table for ADEQ-C / ARXS-L

ADEQ50C2VEB / ARXS50L2V1B ADEQ60C2VEB / ARXS60L2V1B ADEQ71C2VEB / ARXS71L2V1B
Cooling capacity Nom. kW 5.00 (1) 5.70 (1) 6.80 (1)
Heating capacity Nom. kW 5.50 (1) 7.00 (1) 7.50 (1)
Notes Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
  EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC
  Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2 Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2 Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2
  See separate drawing for electrical data See separate drawing for electrical data See separate drawing for electrical data
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases