Specifications Table for ADEA-A / AZQS-B(8)V1

ADEA100A2VEB / AZQS100B8V1B ADEA125A2VEB / AZQS125B8V1B
Cooling capacity Nom. kW 9.50 12.10
Heating capacity Nom. kW 10.80 13.50
Nominal efficiency EER   2.27
Space cooling Energy efficiency class   A  
  Capacity Pdesign kW 9.50 12.10
  SEER   5.10 4.71
  Annual energy consumption kWh/a 652 1,543
Space heating (Average climate) Energy efficiency class   A  
  Capacity Pdesign kW 7.60 7.93
  SCOP/A   3.81 3.50
  Annual energy consumption kWh/a 2,793 3,167
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m