ADEA35A2VEB / ARXS35L3V1B
Indoor unit ADEA35A2VEB
Outdoor unit ARXS35L3
Cooling capacity Nom. kW 3.40
  Nom. Btu/h 11,600
  Nom. kcal/h 2,923
Heating capacity Nom. kW 4.00
  Nom. Btu/h 13,600
  Nom. kcal/h 3,439
Space cooling Capacity Pdesign kW 3.40
  Energy efficiency class   A+
  SEER   5.70
  Annual energy consumption kWh/a 209
  A Condition (35°C - 27/19) Pdc kW 3.40
    EERd   3.69
    Power input kW 0.92
  B Condition (30°C - 27/19) Pdc kW 2.51
    EERd   5.25
    Power input kW 0.48
  C Condition (25°C - 27/19) Pdc kW 1.83
    EERd   7.86
    Power input kW 0.23
  D Condition (20°C - 27/19) Pdc kW 1.71
    EERd   10.27
    Power input kW 0.17
Space heating (Average climate) Capacity Pdesign kW 2.90
  Energy efficiency class   A+
  SCOP/A   4.00
  SCOPnet/A   4.02
  Pdh Heating capacity at -10° kW 2.47
  Annual energy consumption kWh/a 1,015
  Required back up heating cap at design conditions kW 0.43
  TOL Tol (temperature operating limit) °C -15
    Pdh (declared heating cap) kW 2.30
    COPd (declared COP)   1.84
    Power input kW 1.25
  TBivalent Tbiv (bivalent temperature) °C -7
    Pdh (declared heating cap) kW 2.57
    COPd (declared COP)   2.53
    Power input kW 1.02
  A Condition (-7°C) Pdh (declared heating cap) kW 2.57
    COPd (declared COP)   2.53
    Power input kW 1.02
  B Condition (2°C) Pdh (declared heating cap) kW 1.56
    COPd (declared COP)   4.35
    Power input kW 0.36
  C Condition (7°C) Pdh (declared heating cap) kW 1.19
    COPd (declared COP)   4.67
    Power input kW 0.25
  D Condition (12°C) Pdh (declared heating cap) kW 1.40
    COPd (declared COP)   5.80
    Power input kW 0.24
Power consumption in other than active mode Crankcase heater mode PCK W 0
  Off mode POFF W 13.00
  Standby mode Cooling PSB W 13
    Heating PSB W 13
  Thermostat-off mode PTO Cooling W 1
      Heating W 1
Cooling Cdc (Degradation cooling)   0.25
Heating Cdh (Degradation heating)   0.25
Cooling function included Yes
Heating function included Yes
Average climate included Yes
Cold season included No
Warm season included No
Eurovent Sound power level outdoor Cooling Nom. dBA 61
  Sound power level indoor Cooling Nom. dBA 60
  Piping length Cooling Measuring condition m 5.00
Current Nominal running current (RLA) - 50Hz Cooling A 3.10
Current - 50Hz Maximum running current A 15.00
  Maximum fuse amps (MFA) A 16.00
Notes (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.