Specifications Table for ADEA-A / ARXM-N9

ADEA35A2VEB / ARXM35N5V1B9 ADEA35A2VEB / ARXM35N2V1B9 ADEA50A2VEB / ARXM50N2V1B9 ADEA60A2VEB / ARXM60N2V1B9 ADEA71A2VEB / ARXM71N2V1B9
Cooling capacity Nom. kW 3.40 3.40 5.00 5.70 6.80
  Max. kW         6.98
Heating capacity Nom. kW 4.00 4.00 5.50 7.00 7.50
  Max. kW         7.66
Nominal efficiency EER   3.76 3.76 3.27 3.43 2.95
  COP   3.97 3.97 3.74 3.63 3.49
  Annual energy consumption kWh 452 452 765 831 1,153
  Energy labeling Directive Cooling   A A A A C
    Heating   A A A A B
Space cooling Capacity Pdesign kW 3.40 3.40 5.00 5.70 6.80
  Energy efficiency class   A+ A+ A+ A+ A
  SEER   5.75 5.75 5.65 5.74 5.35
  Annual energy consumption kWh/a 207 207 310 347 445
Space heating (Average climate) Capacity Pdesign kW 2.90 2.90 4.40 4.60 6.00
  Energy efficiency class   A+ A+ A+ A+ A
  SCOP/A   4.00 4.00 4.00 4.00 3.80
  Pdh Heating capacity at -10° kW 2.41 2.41 3.73 4.00 4.83
  Annual energy consumption kWh/a 1,014 1,014 1,538 1,610 2,209
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.