Specifications Table for ACQ-D

ACQ71DV1 ACQ100DV1 ACQ125DV1 ACQ140DV1
Casing Material   Galvanised steel Galvanised steel Galvanised steel Galvanised steel
Dimensions Unit Height mm 265 300 300 300
    Width mm 820 820 820 820
    Depth mm 820 820 820 820
  Packed unit Height mm 306 335 335 335
    Width mm 916 916 916 916
    Depth mm 916 916 916 916
Weight Unit kg 31 39 39 39
  Packed unit kg 34 42 42 42
Heat exchanger Rows Quantity   3 3 3 3
  Fin pitch mm 1.41 1.41 1.41 1.41
  Face area 0.3700 0.4600 0.4600 0.4600
  Stages Quantity   10 12 12 12
  Tube type   Inner Groove Inner Groove Inner Groove Inner Groove
  Fin Type   Slit fin Slit fin Slit fin Slit fin
    Treatment   Hydrophilic Hydrophilic Hydrophilic Hydrophilic
  Length mm 1,772 1,831 1,831 1,831
  Tube diameter mm 7 7 7 7
  Tube material   Copper Copper Copper Copper
Fan Type   Turbo fan Turbo fan Turbo fan Turbo fan
  Quantity   1 1 1 1
  Air flow rate Cooling High m³/min 24.4 29.2 34.0 34.0
      High cfm 860 1,030 1,200 1,200
      Nom. m³/min 20.5 24.4 29.2 29.2
      Low m³/min 17.6 21.0 26.3 26.3
      Low cfm 620 740 930 930
    Heating High m³/min 24.4 29.2 34.0 34.0
      High cfm 860 1,030 1,200 1,200
      Nom. m³/min 20.5 24.4 29.2 29.2
      Low m³/min 17.6 21.0 26.3 26.3
      Low cfm 620 740 930 930
      Nom. cfm 725 860 1,030 1,030
      Silent operation cfm 530 620 780 780
      Silent operation m³/min 15.0 17.6 22.1 22.1
    Heating Nom. cfm 725 860 1,030 1,030
      Silent operation cfm 530 620 780 780
      Silent operation m³/min 15.0 17.6 22.1 22.1
Fan motor Quantity   1 1 1 1
  Model   MCK28/30E/EW 70W 310VDC MCK40/50E/EW 100W 310VDC MCK40/50E/EW 100W 310VDC MCK40/50E/EW 100W 310VDC
  Drive   Direct drive Direct drive Direct drive Direct drive
  Speed Steps   4 + silent + auto 4 + silent + auto 4 + silent + auto 4 + silent + auto
    Cooling High rpm 610 680 780 780
      Low rpm 460 510 620 620
    Heating High rpm 610 680 780 780
      Low rpm 460 510 620 620
  Output Rated W 70 100 100 100
  Phase x Voltage V 310VDC 310VDC 310VDC 310VDC
  Full load amps (FLA) Cooling A 0.52 0.77 1.12 1.12
    Heating A 0.52 0.77 1.12 1.12
  Index of Protection   20 20 20 20
  Insulation grade   Class "E" Class "E" Class "E" Class "E"
  Poles   8 8 8 8
  Speed Cooling Medium rpm 520 580 680 680
      Silent operation rpm 410 435 530 530
    Heating Medium rpm 520 580 680 680
      Silent operation rpm 410 435 530 530
Sound power level Cooling dBA 54 56 60 60
  Heating dBA 54 56 60 60
Sound pressure level Cooling High dBA 41 44 47 47
    Nom. dBA 38 41 44 44
    Low dBA 35 38 43 43
    Silent operation dBA 32 36 41 41
  Heating High dBA 41 44 47 47
    Nom. dBA 38 41 44 44
    Low dBA 35 38 43 43
    Silent operation dBA 32 36 41 41
Refrigerant Type   R-410A R-410A R-410A R-410A
Piping connections Liquid Type   Flare connection   Flare connection Flare connection
    OD mm 9.52   9.52 9.52
  Gas Type   Flare connection   Flare connection Flare connection
    OD mm 15.88   15.88 15.88
  Drain   19.05   19.05 19.05
  Heat insulation   Both liquid and gas pipes   Both liquid and gas pipes Both liquid and gas pipes
Decoration panel Colour   White White White White
  Dimensions Height mm 82 82 82 82
    Width mm 990 990 990 990
    Depth mm 990 990 990 990
  Weight kg 4 4 4 4
  Dimensions Packed unit Depth mm 1,020 1,020 1,020 1,020
      Height mm 110 110 110 110
      Width mm 1,020 1,020 1,020 1,020
Air filter Type   Removable / washable Removable / washable Removable / washable Removable / washable
Control systems Infrared remote control   ARCWLA ARCWLA ARCWLA ARCWLA
  Wired remote control   ARCWB ARCWB ARCWB ARCWB
Air direction control 4 directions, vertical 4 directions, vertical 4 directions, vertical 4 directions, vertical
Packing Material   EPS, Corrugated board EPS, Corrugated board EPS, Corrugated board EPS, Corrugated board
  Weight kg 3 3 3 3
Power input Cooling Nom. kW 0.067 0.094 0.137 0.137
  Heating Nom. kW 0.067 0.094 0.137 0.137
Temperature control Microcomputer control Microcomputer control Microcomputer control Microcomputer control
Power supply Name   V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Voltage range Max. % 10 10 10 10
  Min. % -10 -10 -10 -10
Wiring connections - 50Hz For power supply Quantity   3 3 3 3
    Remark   4 for interunit wiring (earth wire included) 4 for interunit wiring (earth wire included) 4 for interunit wiring (earth wire included) 4 for interunit wiring (earth wire included)
Piping connections Liquid Type     Flare connection    
    OD mm   9.52    
  Gas Type     Flare connection    
    OD mm   15.88    
  Drain     19.05    
  Heat insulation     Both liquid and gas pipes