4-way blow ceiling mounted cassette

Sky Air - ACQ-D

Solution addressing the primary needs of small shops

ACQ-D

Product Features

  • Ideal solution for busy retail and business environments and small shops
  • Improved energy efficiency: up to A+ energy labels
  • Exclusively offered for pair applications
  • Robust design and body quality
  • Easy installation and maintenance thanks to improved body structure
  • Air can be discharged in any of 4 directions
  • Air filter removes airborne dust particles to ensure a steady supply of clean air
  • Control several indoor units at the same time via the Siesta Sky Air group control (optional)
  • Standard drain pump with 700mm lift
  • Optional fresh air intake
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
    Fan speed steps (4 steps)
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
    Infrared remote control (standard)

    Starts, stops and regulates the air conditioner from a distance.

  • Wired remote control

    Wired remote control (optional)
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
  • Drain pump kit

    Drain pump kit (standard)

    Facilitates condensation draining from the indoor unit.