Sky Air - ACQ-D / AZQS-BY1 UK

For shops requiring basic solutions

Product Features

  • Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
  • Ideal solution for busy retail and business environments and small shops
  • Improved energy efficiency: up to A+ energy labels
  • Outdoor units are fitted with either a swing or scroll compressor, renowned for low noise and high energy efficiency
  • Exclusively offered for pair applications
  • Outdoor units for pair application
  • Robust design and body quality
  • Seasonal efficiency, optimized for all seasons.
  • Easy installation and maintenance thanks to improved body structure
  • Units optimized for seasonal efficiency give an indication on how efficient an air conditioner operates over an entire heating or cooling season.
  • Air can be discharged in any of 4 directions
  • Air filter removes airborne dust particles to ensure a steady supply of clean air
  • Control several indoor units at the same time via the Siesta Sky Air group control (optional)
  • Standard drain pump with 700mm lift
  • Optional fresh air intake

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Fan only

    Fan only

    The unit can be used as fan, blowing air without heating or cooling.

  • Auto cooling-heating changeover

    Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Fan speed steps

    Fan speed steps (4 steps)

    Allows to select up to the given number of fan speed.

  • Air filter

    Air filter

    Removes airborne dust particles to ensure a steady supply of clean air.

  • Weekly timer

    Weekly timer

    Can be set to start heating or cooling anytime on a daily or weekly basis.

  • Infrared remote control

    Infrared remote control (standard)

    Starts, stops and regulates the air conditioner from a distance.

  • Wired remote control

    Wired remote control (optional)

    Starts, stops and regulates the air conditioner.

  • Auto-restart

    Auto-restart

    The unit restarts automatically at the original settings after power failure.

  • Self diagnosis

    Self diagnosis

    Simplifies maintenance by indicating system faults or operating anomalies.

  • Drain pump kit

    Drain pump kit (standard)

    Facilitates condensation draining from the indoor unit.

Technical details

Documentation

Sorry, we could not find any documents.