ACQ71DV1 / AZQS71B2V1B ACQ100DV1 / AZQS100B8V1B ACQ125DV1 / AZQS125B8V1B ACQ140DV1 / AZQS140B8V1B
Indoor unit ACQ71D ACQ100D ACQ125D ACQ140D
Outdoor unit AZQS71BV1 AZQS100B8V1 AZQS125B8V1 AZQS140B8V1
Cooling capacity Nom. kW 6.8 9.5 12.1 13.0
Heating capacity Nom. kW 7.50 10.80 13.5 15.5
Power input Cooling Nom. kW 2.05 2.96 3.90 4.05
  Heating Nom. kW 2.08 2.99 3.74 4.29
Nominal efficiency EER   3.31 3.21 3.10 3.21
  COP   3.61 3.61 3.61 3.61
  Annual energy consumption kWh 1,025 (0.000) 1,480 1,952 (0.000) 2,025 (0.000)
  Energy labeling Directive Cooling   A A B A
    Heating   A A A A
Space cooling Energy efficiency class   A+ A    
  Capacity Pdesign kW 6.80 9.50    
  SEER   5.70 5.50    
  Annual energy consumption kWh/a 418 605    
  A Condition (35°C - 27/19) Pdc kW 6.80 9.50    
    EERd   3.31 3.21    
    Power input kW 2.05 2.96    
  B Condition (30°C - 27/19) Pdc kW 5.01 7.00    
    EERd   5.52 4.78    
    Power input kW 0.91 1.47    
  C Condition (25°C - 27/19) Pdc kW 4.10 4.50    
    EERd   7.34 6.94    
    Power input kW 0.56 0.65    
  D Condition (20°C - 27/19) Pdc kW 4.30 4.50    
    EERd   8.95 8.33    
    Power input kW 0.48 0.55    
Space heating (Average climate) Energy efficiency class   A A    
  Capacity Pdesign kW 6.33 7.60    
  SCOP/A   4.00 3.85    
  SCOPnet/A   4.04 3.87    
  Annual energy consumption kWh/a 2,216 2,764    
  Required back up heating cap at design conditions kW 0.66 0.40    
  TOL Tol (temperature operating limit) °C -15 -15    
    Pdh (declared heating cap) kW 5.80 8.00    
    COPd (declared COP)   2.38 2.06    
    Power input kW 2.44 3.89    
  TBivalent Tbiv (bivalent temperature) °C -7 -7    
    Pdh (declared heating cap) kW 5.60 6.72    
    COPd (declared COP)   2.86 2.95    
    Power input kW 1.96 2.28    
  A Condition (-7°C) Pdh (declared heating cap) kW 5.60 6.72    
    COPd (declared COP)   2.86 2.95    
    Power input kW 1.96 2.28    
  B Condition (2°C) Pdh (declared heating cap) kW 3.40 4.10    
    COPd (declared COP)   3.61 3.43    
    Power input kW 0.94 1.20    
  C Condition (7°C) Pdh (declared heating cap) kW 2.90 3.00    
    COPd (declared COP)   6.01 5.51    
    Power input kW 0.48 0.55    
  D Condition (12°C) Pdh (declared heating cap) kW 3.30 3.50    
    COPd (declared COP)   6.99 6.71    
    Power input kW 0.47 0.53    
Power consumption in other than active mode Standby mode Cooling PSB W 16.0 9.0    
    Heating PSB W   16.0    
  Crankcase heater mode PCK W 0.0 0.0    
  Off mode POFF W 16.0 9.0    
Pto (Thermostat off) W 67.0 94.0    
Cooling Cdc (Degradation cooling)   0.25 0.25    
Heating Cdh (Degradation heating)   0.25 0.25    
Cooling function included Yes Yes    
Heating function included Yes Yes    
Average climate included Yes Yes    
Cold season included No No    
Warm season included No No    
Ecolabel logo No No    
Notes EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
    (3) - PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC
    (4) - Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2 Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2 Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2
    (5) - See separate drawing for electrical data See separate drawing for electrical data See separate drawing for electrical data
    (6) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases