Specifications Table for ABQ-C

ABQ71CV1 ABQ100CV1 ABQ125CV1 ABQ140CV1
Cooling capacity Total capacity Nom. kW     12.10 13.00
Heating capacity Total capacity Nom. kW     13.5 15.5
Casing Colour     Galvanised steel plate / Not painted Galvanised steel plate / Not painted
  Material   Galvanised steel Galvanised steel    
Dimensions Unit Height mm 285 378 378 378
    Width mm 600 541 1,300 1,500
    Depth mm 1,007 1,045 541 541
Weight Unit kg 35 44 50.0 56.0
Fan External static pressure High Pa 90 70 150 150
    Nom. Pa 77 57 128 122
    Low Pa 64 45 111 92
Sound power level Cooling dBA 64 60 72 73
  Heating dBA 64 60 72 73
Sound pressure level Cooling High dBA   41 53 55
    Nom. dBA   38    
    Medium dBA     52 53
    Low dBA   36 50 50
  Heating High dBA   41 53 55
    Nom. dBA   38    
    Medium dBA     52 53
    Low dBA   36 50 50
Piping connections Liquid OD mm 9.52 9.52 9.52 9.52
  Gas OD mm 15.88 15.88 15.9 15.9
  Drain   19.05 19.05    
Control systems Infrared remote control     ARCWLA ARCWLA
Power input Cooling Nom. kW 0.128 0.109    
  Heating Nom. kW 0.128 0.109    
Power supply Name   V1 V1    
  Phase   1~ 1~    
  Frequency Hz 50 50    
  Voltage V 220-240 220-240