Concealed ceiling unit

Siesta - ABQ-C

Ideal for medium sized shops with false ceilings

ABQ-C

Product Features

  • Ideal solution for busy retail and business environments and small shops
  • Discretely concealed in the ceiling: only the suction and discharge grilles are visible
  • Exclusively offered for pair applications
  • Air filter removes airborne dust particles to ensure a steady supply of clean air
  • Easy installation and maintenance
  • Double protection drainage system ensures quality

Benefits

  • Fan only

    Fan only

    The unit can be used as fan, blowing air without heating or cooling.

  • Auto cooling-heating changeover

    Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Fan speed steps

    Fan speed steps (3 steps)

    Allows to select up to the given number of fan speed.

  • Air filter

    Air filter

    Removes airborne dust particles to ensure a steady supply of clean air.

  • Weekly timer

    Weekly timer

    Can be set to start heating or cooling anytime on a daily or weekly basis.

  • Wired remote control

    Wired remote control

    Starts, stops and regulates the air conditioner.

  • Auto-restart

    Auto-restart

    The unit restarts automatically at the original settings after power failure.

  • Self diagnosis

    Self diagnosis

    Simplifies maintenance by indicating system faults or operating anomalies.