Specifications Table for ABQ-C / AZQS-B(8)V1

ABQ71CV1 / AZQS71B2V1B ABQ100CV1 / AZQS100B8V1B ABQ125CV1 / AZQS125B8V1B ABQ140CV1 / AZQS140B8V1B
Indoor unit ABQ71C ABQ100C ABQ125C  
Outdoor unit AZQS71BV1 AZQS100B8V1 AZQS125B8V1  
Cooling capacity Nom. kW 6.8 9.5 12.1 13.0 (1)
Heating capacity Nom. kW 7.5 10.8 13.5 15.5 (2)
Power input Cooling Nom. kW 2.33 3.63 4.31 3.87 (3)
  Heating Nom. kW 2.13 3.16 3.96  
Nominal efficiency EER   2.91 2.62 2.81 3.36 (3)
  COP   3.51 3.42 3.41  
  Annual energy consumption kWh 1,165 1,813 2,153 (0.000)  
  Energy labeling Directive Cooling   C D C  
    Heating   B B B  
Space cooling Energy efficiency class   B B    
  Capacity Pdesign kW 6.80 9.50   13.0
  SEER   4.65 4.65   5.01
  ηs,c %       197.2
  Annual energy consumption kWh/a 512 716   1,559
  A Condition (35°C - 27/19) Pdc kW 6.80 9.50   13.00
    EERd   2.91 2.62   3.36
    Power input kW   3.63   3.87
  B Condition (30°C - 27/19) Pdc kW 5.01 7.00   9.58
    EERd   4.22 3.78   4.37
    Power input kW   1.86   2.19
  C Condition (25°C - 27/19) Pdc kW 3.80 4.50   6.16
    EERd   6.23 5.94   5.64
    Power input kW   0.76   1.09
  D Condition (20°C - 27/19) Pdc kW 3.90 4.20   6.11
    EERd   7.22 7.35   6.70
    Power input kW   0.58   0.91
Space heating (Average climate) Energy efficiency class   A A    
  Capacity Pdesign kW 5.65 6.78   12.3
  SCOP/A   3.80 3.80   3.58
  SCOPnet/A   3.83   3.58
  ηs,h %       140.0
  Annual energy consumption kWh/a 2,082 2,498   4,811
  Required back up heating cap at design conditions kW 0.35 0.15   0.00
  TOL Tol (temperature operating limit) °C -15 -15   -10
    Pdh (declared heating cap) kW 5.80 7.70   12.29
    COPd (declared COP)   2.06 1.78   1.95
    Power input kW   4.33   6.30
  TBivalent Tbiv (bivalent temperature) °C -7 -7   -10
    Pdh (declared heating cap) kW 5.00 6.00   12.29
    COPd (declared COP)   2.74 2.73   1.95
    Power input kW   2.20   6.30
  A Condition (-7°C) Pdh (declared heating cap) kW 5.00 6.00   10.87
    COPd (declared COP)   2.74 2.73   2.33
    Power input kW   2.20   4.67
  B Condition (2°C) Pdh (declared heating cap) kW 3.00 3.70   6.66
    COPd (declared COP)   3.68 3.55   3.72
    Power input kW   1.05   1.79
  C Condition (7°C) Pdh (declared heating cap) kW 2.90 3.00   4.65
    COPd (declared COP)   5.34 5.43   4.27
    Power input kW   0.56   1.09
  D Condition (12°C) Pdh (declared heating cap) kW 3.30 3.50   5.32
    COPd (declared COP)   6.19 6.45   5.07
    Power input kW   0.55   1.05
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW       0.000
    Heating PCK kW       0.015
  Off mode Cooling POFF kW       0.015
    Heating POFF kW       0.015
  Standby mode Cooling PSB kW       0.015
    Heating PSB kW       0.015
  Thermostat-off mode Cooling PTO kW       0.000
    Heating PTO kW       0.015
  Standby mode Cooling PSB W 9.0 9.0    
    Heating PSB W   9.0    
    PCK W 0.0 0.0    
  Off mode POFF W 0.0 9.0    
Pto (Thermostat off) W 128.0 109.0    
Indication if the heater is equipped with a supplementary heater (pair application)       No
Supplementary heater (pair application) Back-up capacity Heating elbu kW       0.0
Cooling Cdc (Degradation cooling)   0.25 0.25   0.25
Heating Cdh (Degradation heating)   0.25 0.25   0.25
Cooling function included Yes Yes   Yes
Heating function included Yes Yes   Yes
Average climate included Yes Yes   Yes
Cold season included No No   No
Warm season included No No   No
Ecolabel logo No No   No
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
    (3) - PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (3) - EER/COP according to Eurovent 2012, for use outside EU only
    (4) - Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2 Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2  
    (5) - See separate drawing for electrical data See separate drawing for electrical data  
    (6) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases