Specifications Table for 5MXS-E

5MXS90E7V3B 5MXS90E3V3B 5MXS90E3V3B2
Dimensions Unit Height mm 770 770 770
    Width mm 900 900 900
    Depth mm 320 320 320
Weight Unit kg 73 73 73
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor  
Operation range Cooling Ambient Min. °CDB     -10
      Max. °CDB     46
  Heating Ambient Min. °CWB     -15
      Max. °CWB     18
Sound power level Cooling dBA 66    
Sound pressure level Cooling Nom. dBA 52 52 52
  Heating Nom. dBA 52 52 52
Refrigerant Type   R-410A R-410A R-410A
  Charge kg 2.99 2.99 2.99
  Charge TCO2Eq 6.2 6.2 6.2
  GWP   2,087.5 2,087.5 2,087.5
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) 0.02 (for piping length exceeding 30m)  
  Level difference IU - OU Max. m 15 15  
    IU - IU Max. m 7.5 7.5  
  Total piping length System Actual m 75 75  
Standard Accessories Installation manual 1 1 1
  Drain plug 1 1 1
  Reducer assembly 1 1 1
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 230 230 230
Notes (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases
Compressor Type       Hermetically sealed swing compressor
Piping connections Additional refrigerant charge kg/m     0.02 (for piping length exceeding 30m)
  Level difference IU - OU Max. m     15
    IU - IU Max. m     7.5
  Total piping length System Actual m     75