Specifications Table for 5MXM-N

5MXM90N2V1B (Archived)
Dimensions Unit Height mm 734
    Width mm 958
    Depth mm 340
Weight Unit kg 68
Fan Air flow rate Cooling Super low cfm 851
      Super low m³/min 24.1
    Heating Super low cfm 851
      Super low m³/min 24.1
Compressor Type   Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -10
      Max. °CDB 46
  Heating Ambient Min. °CWB -15
      Max. °CWB 18
Sound pressure level Cooling Nom. dBA 52
  Heating Nom. dBA 52
Refrigerant Type   R-32
  Charge kg 2.40
  Charge TCO2Eq 1.6
  GWP   675
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m)
  Level difference IU - OU Max. m 15
    IU - IU Max. m 7.5
  Total piping length System Actual m 75
Standard Accessories Installation manual 1
  Screw bag 1
  Drain plug 1
  Drain cap (1) 6
  Drain cap (2) 3
  Reducer assembly 1
Power supply Phase   1~
  Frequency Hz 50
  Voltage V 220-240
Notes (1) - Contains fluorinated greenhouse gases