|
5MXM90M2V1B |
Sound pressure level
|
Heating
|
Nom.
|
dBA
|
52
|
|
Cooling
|
Nom.
|
dBA
|
52
|
Standard Accessories
|
Installation manual
|
1
|
|
Screw bag
|
1
|
|
Drain plug
|
1
|
|
Drain cap
|
9
|
|
Reducer assembly
|
1
|
Refrigerant
|
Charge
|
TCO2Eq
|
1.6
|
|
GWP
|
|
675
|
|
Charge
|
kg
|
2.4
|
|
Type
|
|
R-32
|
Piping connections
|
Level difference
|
IU - IU
|
Max.
|
m
|
7.5
|
|
|
IU - OU
|
Max.
|
m
|
15
|
|
Additional refrigerant charge
|
kg/m
|
0.02 (for piping length exceeding 30m)
|
|
Total piping length
|
System
|
Actual
|
m
|
75
|
Dimensions
|
Unit
|
Width
|
mm
|
320
|
|
|
Depth
|
mm
|
868
|
|
|
Height
|
mm
|
734
|
Compressor
|
Type
|
|
Hermetically sealed swing compressor
|
Weight
|
Unit
|
kg
|
68
|
Fan
|
Air flow rate
|
Heating
|
Super low
|
cfm
|
851
|
|
|
Cooling
|
Super low
|
cfm
|
851
|
Power supply
|
Phase
|
|
1~
|
|
Frequency
|
Hz
|
50
|
|
Voltage
|
V
|
220-240
|
Notes
|
(1) - Contains fluorinated greenhouse gases
|