Specifications Table for 4MXM-N9

4MXM68N2V1B9 4MXM80N2V1B9
Dimensions Unit Height mm 734 734
    Width mm 958 958
    Depth mm 340 340
Weight Unit kg 63.0 67.0
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor
Fan motor Speed Cooling Super low rpm 420  
    Heating Super low rpm 420  
Sound power level Cooling dBA 61.0 61.0
  Heating dBA 61.0 61.0
Sound pressure level Cooling Nom. dBA 48.0 48.0
  Heating Nom. dBA 49.0 49.0
Refrigerant Type   R-32 R-32
  Charge kg 2.00 2.40
  Charge TCO2Eq 1.35 1.62
  GWP   675.0 675.0
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) 0.02 (for piping length exceeding 30m)
  Level difference IU - OU Max. m 15.0 15.0
    IU - IU Max. m 7.5 7.5
  Total piping length System Actual m 60 70
Standard Accessories Installation manual 1 1
  Screw bag 1 1
  Drain plug 1 1
  Reducer assembly 1 1
  Drain cap (1) 6 6
  Drain cap (2) 3 3
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Notes (1) - For one room (1) - For one room
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data
  (4) - Contains fluorinated greenhouse gases (4) - Contains fluorinated greenhouse gases