Specifications Table for 3MXS-K

3MXS40K3V1B 3MXS40K2V1B 3MXS40K3V1B2
Dimensions Unit Height Mm 735 735 735
    Width Mm 936 936 936
    Depth Mm 300 300 300
Weight Unit kg 49 49 49
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Sound pressure level Cooling Nom. dBA 46 46 46
  Heating Nom. dBA 47 47 47
Refrigerant Type   R-410A R-410A R-410A
  Charge kg 2.0 2.0 2.0
  Charge TCO2Eq 4.2 4.2 4.2
  GWP   2,087.5 2,087.5 2,087.5
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) 0.02 (for piping length exceeding 30m) 0.02 (for piping length exceeding 30m)
  Level difference IU - OU Max. m 15 15 15
    IU - IU Max. m 7.5 7.5 7.5
  Total piping length System Actual m 50   50
Standard Accessories Installation manual 1 1 1
  Drain plug 1 1 1
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 230 230 230
Notes (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases
Sound power level Cooling dBA   59