Specifications Table for 3MXM-N8

3MXM40N2V1B8 3MXM52N2V1B8
Dimensions Unit Height mm 734 401
    Width mm 974 820
    Depth mm 401 1,050
Weight Unit kg 57.0 57.0
Compressor Type   Hermetically sealed swing compressor  
Fan motor Speed Cooling Super low rpm 420  
    Heating Super low rpm 420  
Sound pressure level Cooling Nom. dBA 46.0  
  Heating Nom. dBA 47.0  
Refrigerant Type   R-32 1.80
  Charge kg 1.80 1.22
  Charge TCO2Eq 1.22  
  GWP   675.0  
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m)  
  Level difference IU - OU Max. m 15.0  
    IU - IU Max. m 7.5  
  Total piping length System Actual m 50 (2)  
Standard Accessories Installation manual 1  
  Screw bag 1 1
  Drain plug 1 1
  Reducer assembly 1 1
  Drain cap (1) 6 6
  Drain cap (2) 3 3
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Notes (1) - For one room (1) - For one room
  (2) - For combination with CVXM-A, FVXM-A - maximum piping length is 30m. (2) - For combination with CVXM-A, FVXM-A - maximum piping length is 30m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data
  (5) - Contains fluorinated greenhouse gases (5) - Contains fluorinated greenhouse gases
Fan motor Speed Cooling Super low rpm   420
Compressor Type     Hermetically sealed swing compressor
Sound pressure level Cooling High dBA   46.0
  Heating High dBA   47.0
Sound pressure level - Low sound mode (Stb. 2020, 189) Night quiet mode   R-32
Piping connections Level difference IU - OU Max. m   50 (2)
  Total piping length   0.02 (for piping length exceeding 30m)
Safety devices Item   Installation manual
Standard Accessories 734   974