Specifications Table for 3AMXM-N9

3AMXM52N2V1B9
Dimensions Unit Height Mm 734
    Width Mm 974
    Depth Mm 401
Weight Unit kg 57.0
Compressor Type   Hermetically sealed swing compressor
Fan motor Speed Cooling Super low rpm 420
    Heating Super low rpm 420
Sound power level Cooling dBA 59.0
  Heating dBA 59.0
Sound pressure level Cooling Nom. dBA 46.0
  Heating Nom. dBA 47.0
Refrigerant Type   R-32
  Charge kg 1.80
  Charge TCO2Eq 1.22
  GWP   675.0
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m)
  Level difference IU - OU Max. m 15.0
    IU - IU Max. m 7.5
  Total piping length System Actual m 50
Standard Accessories Installation manual 1
  Screw bag 1
  Drain plug 1
  Reducer assembly 1
  Drain cap (1) 6
  Drain cap (2) 3
Power supply Phase   1~
  Frequency Hz 50
  Voltage V 220-240
Notes (1) - For one room
  (2) - See separate drawing for operation range
  (3) - See separate drawing for electrical data
  (4) - Contains fluorinated greenhouse gases