Specifications Table for 3AMXF-A

3AMXF52A2V1B
Dimensions Unit Height mm 734
    Width mm 958
    Depth mm 340
Weight Unit kg 57.0
Fan motor Speed Cooling Super low rpm 420
    Heating Super low rpm 420
Compressor Type   Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -10
      Max. °CDB 46
Sound pressure level Cooling Nom. dBA 46.0
  Heating Nom. dBA 47.0
Refrigerant Type   R-32
  Charge kg 1.80
  Charge TCO2Eq 1.22
  GWP   675.0
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m)
  Level difference IU - OU Max. m 15.0
    IU - IU Max. m 7.5
  Total piping length System Actual m 50
Standard Accessories Installation manual 1
  Screw bag 1
  Drain plug 1
  Reducer assembly 1
  Drain cap (1) 6
  Drain cap (2) 3
Power supply Phase   1~
  Frequency Hz 50
  Voltage V 220-240
Notes (1) - For one room
  (2) - See separate drawing for operation range
  (3) - See separate drawing for electrical data
  (4) - Contains fluorinated greenhouse gases