|
3AMX52E3V1B |
3AMX52E4V1B |
3AMX52E4V1B2 |
Dimensions |
Unit |
Height |
Mm |
735 |
735 |
735 |
|
|
Width |
Mm |
936 |
936 |
936 |
|
|
Depth |
Mm |
300 |
300 |
300 |
Weight |
Unit |
kg |
49 |
49 |
49 |
Compressor |
Type |
|
Hermetically sealed swing compressor |
Hermetically sealed swing compressor |
Hermetically sealed swing compressor |
Sound power level |
Cooling |
dBA |
59 |
|
|
Sound pressure level |
Cooling |
Nom. |
dBA |
46 |
46 |
46 |
|
Heating |
Nom. |
dBA |
47 |
47 |
47 |
Refrigerant |
Type |
|
R-410A |
R-410A |
R-410A |
|
Charge |
kg |
2.0 |
2.0 |
2.0 |
|
Charge |
TCO2Eq |
4.2 |
4.2 |
4.2 |
|
GWP |
|
2,087.5 |
2,087.5 |
2,087.5 |
Piping connections |
Additional refrigerant charge |
kg/m |
0.02 (for piping length exceeding 30m) |
0.02 (for piping length exceeding 30m) |
0.02 (for piping length exceeding 30m) |
|
Level difference |
IU - OU |
Max. |
m |
15 |
15 |
15 |
|
|
IU - IU |
Max. |
m |
7.5 |
7.5 |
7.5 |
|
Total piping length |
System |
Actual |
m |
50 |
50 |
50 |
Standard Accessories |
Installation manual |
1 |
1 |
1 |
|
Drain plug |
1 |
1 |
1 |
|
Reducer assembly |
1 |
1 |
1 |
|
Air direction adjustment plate |
1 |
1 |
1 |
Power supply |
Phase |
|
1~ |
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
50 |
|
Voltage |
V |
230 |
230 |
230 |
Notes |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 7.5m |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 7.5m |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 7.5m |
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m |
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m |
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m |
|
(3) - Contains fluorinated greenhouse gases |
(3) - Contains fluorinated greenhouse gases |
(3) - Contains fluorinated greenhouse gases |