Specifications Table for 3MXM-N

3MXM40N2V1B 3MXM52N2V1B 3MXM68N2V1B
Dimensions Unit Height mm 734 734 734
    Width mm 958 958 958
    Depth mm 340 340 340
Weight Unit kg 57 57 62
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Fan Air flow rate Cooling Super low cfm 847 847 851
    Heating Super low cfm 847 847 851
Fan motor Speed Cooling Super low rpm 420 420  
    Heating Super low rpm 420 420  
Sound power level Cooling dBA 59 59 61
  Heating dBA 59 59 61
Sound pressure level Cooling Nom. dBA 46 46 48
  Heating Nom. dBA 47 47 48
Refrigerant Type   R-32 R-32 R-32
  Charge kg 1.80 1.80 2.00
  Charge TCO2Eq 1.2 1.2 1.4
  GWP   675 675 675
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) 0.02 (for piping length exceeding 30m) 0.02 (for piping length exceeding 30m)
  Level difference IU - OU Max. m 15 15 15
    IU - IU Max. m 7.5 7.5 7.5
  Total piping length System Actual m 50 50 50
Standard Accessories Installation manual 1 1 1
  Screw bag 1 1 1
  Drain plug 1 1 1
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Notes_Description 1 1 1
Standard Accessories Drain cap (1)     6
  Drain cap (2)     3
  Reducer assembly     1