Specifications Table for 3MXM-M

3MXM40M2V1B 3MXM52M2V1B 3MXM68M2V1B
Dimensions Unit Height mm 734 734 734
    Width mm 868 868 868
    Depth mm 320 320 320
Weight Unit kg 57 57 62
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Fan Air flow rate Cooling Super low cfm 847 847 851
      Super low m³/min 24 24 24.1
    Heating Super low cfm 847 847 851
      Super low m³/min 24 24 24.1
Fan motor Speed Cooling Super low rpm 420 420  
    Heating Super low rpm 420 420  
Operation range Cooling Ambient Min. °CDB -10 -10 -10
      Max. °CDB 46 46 46
  Heating Ambient Min. °CWB -15 -15 -15
      Max. °CWB 18 18 18
Sound power level Cooling dBA 59 (0.000) 59 (0.000) 61 (0.000)
  Heating dBA 59 (0.000) 59 (0.000) 61 (0.000)
Sound pressure level Cooling Nom. dBA 46 46 48
  Heating Nom. dBA 47 47 48
Refrigerant Type   R-32 R-32 R-32
  Charge kg 1.80 1.80 2.0
  Charge TCO2Eq 1.2 1.2 1.4
  GWP   675 675 675
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) 0.02 (for piping length exceeding 30m)  
  Level difference IU - OU Max. m 15 15 15
    IU - IU Max. m 7.5 7.5 7.5
  Total piping length System Actual m 50 50  
Standard Accessories Installation manual 1 1 1
  Screw bag 1 1 1
  Drain plug 1 1 1
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Notes_Description Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases  
Standard Accessories Drain cap     9
  Reducer assembly     1