Specifications Table for 3AMXM-M

3AMXM52M2V1B 3AMXM52M3V1B
Dimensions Unit Height mm 734 734
    Width mm 868 868
    Depth mm 320 320
Weight Unit kg 57 57
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor
Fan Air flow rate Cooling Super low cfm 847  
      Super low m³/min 24  
    Heating Super low cfm 847  
      Super low m³/min 24  
Fan motor Speed Cooling Super low rpm 420 420
    Heating Super low rpm 420 420
Operation range Cooling Ambient Min. °CDB -10  
      Max. °CDB 46  
  Heating Ambient Min. °CWB -15  
      Max. °CWB 18  
Sound power level Cooling dBA 59 (0.000) 59
  Heating dBA 59 (0.000) 59
Sound pressure level Cooling Nom. dBA 46 46
  Heating Nom. dBA 47 47
Refrigerant Type   R-32 R-32
  Charge kg 1.80 1.8
  Charge TCO2Eq 1.2 1.2
  GWP   675 675
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m)  
  Level difference IU - OU Max. m 15  
    IU - IU Max. m 7.5  
  Total piping length System Actual m 50  
Standard Accessories Installation manual 1 1
  Screw bag 1 1
  Drain plug 1 1
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Notes_Description Contains fluorinated greenhouse gases  
Piping connections Additional refrigerant charge kg/m   0.02 (for piping length exceeding 30m)
  Level difference IU - OU Max. m   15
    IU - IU Max. m   7.5
  Total piping length System Actual m   50
Standard Accessories Drain cap (1)   6
  Drain cap (2)   3
  Peel off F-gas label   1
  Additional refrigerant label   1
Notes   (1) - Contains fluorinated greenhouse gases
    (2) - See separate drawing for operation range
    (3) - See separate drawing for electrical data