Specifications Table for 2MXM-N

2MXM40N2V1B 2MXM50N2V1B 2MXM68N2V1B
Dimensions Unit Height mm 550 550 734
    Width mm 765 765 958
    Depth mm 285 285 340
Weight Unit kg 36 41 60.0
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Fan motor Speed Cooling Super low rpm 500 500 420
    Heating Super low rpm 320 500 420
Sound pressure level Cooling High dBA 46 48  
    Nom. dBA     48.0
  Heating High dBA 48 50  
    Nom. dBA     48.0
Refrigerant Type   R-32 R-32 R-32
  Charge kg 0.88 1.15 2.00
  Charge TCO2Eq 0.60 0.78 1.35
  GWP   675 675 675.0
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 20m) 0.02 (for piping length exceeding 20m) 0.02 (for piping length exceeding 30m)
  Level difference IU - OU Max. m 15.0 15.0 15.0
    IU - IU Max. m 7.5 7.5 7.5
  Total piping length System Actual m 30.0 30.0 50
Standard Accessories Installation manual 1 1 1
  Screw bag 1 1 1
  Drain plug 1 1 1
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-230-240 220-230-240 220-240
Notes (1) - For one room (1) - For one room (1) - For one room
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data
  (4) - Contains fluorinated greenhouse gases (4) - Contains fluorinated greenhouse gases (4) - Contains fluorinated greenhouse gases
Standard Accessories Reducer assembly   1 1
  Drain cap (1)     6
  Drain cap (2)     3