Specifications Table for 2MXM-M9

2MXM50M3V1B9 2MXM50M2V1B9 (Archived)
Dimensions Unit Height mm 550 550
    Width mm 765 765
    Depth mm 285 285
Weight Unit kg 41 41
Fan motor Speed Cooling Super low rpm 500 500
    Heating Super low rpm 500 500
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor
Sound pressure level Cooling High dBA 48 48
  Heating High dBA 50 50
Refrigerant Type   R-32 R-32
  Charge kg 1.15 1.15
  Charge TCO2Eq 0.78 0.8
  GWP   675 675.0
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 20m) 0.02 (for piping length exceeding 20m)
  Level difference IU - OU Max. m 15.0 15.0
    IU - IU Max. m 7.5 7.5
  Total piping length System Actual m 30.0 30.0
Standard Accessories Installation manual 1 1
  Screw bag 1 1
  Drain plug 1 1
  Reducer assembly 1 1
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-230-240 220-230-240
Notes (1) - For one room (1) - Every D-AHU Professional can be designed to your needs. Select your AHU on tools.daikinapplied.eu
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data
  (4) - Contains fluorinated greenhouse gases (4) - Contains fluorinated greenhouse gases