Specifications Table for 2MXF-A

2MXF40A2V1B 2MXF50A2V1B
Dimensions Unit Height mm 550 550
    Width mm 765 765
    Depth mm 285 285
Weight Unit kg 36 41
Fan motor Speed Cooling Super low rpm 500 500
    Heating Super low rpm 320 500
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -10 -10
      Max. °CDB 46 46
  Heating Ambient Min. °CWB -15 -15
      Max. °CWB 18 18
Sound pressure level Cooling High dBA 46 48
  Heating High dBA 48 50
Refrigerant Type   R-32 R-32
  Charge kg 0.88 1.15
  Charge TCO2Eq 0.60 0.78
  GWP   675 675
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 20m) 0.02 (for piping length exceeding 20m)
  Level difference IU - OU Max. m 15.0 15.0
    IU - IU Max. m 7.5 7.5
  Total piping length System Actual m 30.0 30.0
Standard Accessories Installation manual 1 1
  Screw bag 1 1
  Drain plug 1 1
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-230-240 220-230-240
Notes (1) - For one room (1) - For one room
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data
  (4) - Contains fluorinated greenhouse gases (4) - Contains fluorinated greenhouse gases
Standard Accessories Reducer assembly   1