|
2AMXF40A2V1B |
2AMXF50A2V1B |
Dimensions |
Unit |
Height |
Mm |
550 |
550 |
|
|
Width |
Mm |
765 |
765 |
|
|
Depth |
Mm |
285 |
285 |
Weight |
Unit |
kg |
36 |
41 |
Compressor |
Type |
|
Hermetically sealed swing compressor |
Hermetically sealed swing compressor |
Fan motor |
Speed |
Cooling |
Super low |
rpm |
500 |
500 |
|
|
Heating |
Super low |
rpm |
320 |
500 |
Sound pressure level |
Cooling |
High |
dBA |
46 |
48 |
|
Heating |
High |
dBA |
48 |
50 |
Refrigerant |
Type |
|
R-32 |
R-32 |
|
Charge |
kg |
0.88 |
1.15 |
|
Charge |
TCO2Eq |
0.60 |
0.78 |
|
GWP |
|
675 |
675 |
Piping connections |
Additional refrigerant charge |
kg/m |
0.02 (for piping length exceeding 20m) |
0.02 (for piping length exceeding 20m) |
|
Level difference |
IU - OU |
Max. |
m |
15.0 |
15.0 |
|
|
IU - IU |
Max. |
m |
7.5 |
7.5 |
|
Total piping length |
System |
Actual |
m |
30.0 |
30.0 |
Standard Accessories |
Installation manual |
1 |
1 |
|
Screw bag |
1 |
1 |
|
Drain plug |
1 |
1 |
Power supply |
Phase |
|
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
|
Voltage |
V |
220-230-240 |
220-230-240 |
Notes |
(1) - For one room |
(1) - For one room |
|
(2) - See separate drawing for operation range |
(2) - See separate drawing for operation range |
|
(3) - See separate drawing for electrical data |
(3) - See separate drawing for electrical data |
|
(4) - Contains fluorinated greenhouse gases |
(4) - Contains fluorinated greenhouse gases |
Standard Accessories |
Reducer assembly |
|
1 |