Product Features
- Seasonal efficiency values up to A+++ in cooling and A++ in heating thanks to its up-to-date technology and built-in intelligence
- Up to 2 indoor units can be connected to 1 siesta multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode.
- Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
- Different types of wall mounted indoor units can be connected
- Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
Benefits
-
Inverter
Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
Technical details
Documentation
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PEN600463-2C_Installer reference guide_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PSQ600463-2C_Installer reference guide_Albanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PBG600463-2C_Installer reference guide_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PHR600463-2C_Installer reference guide_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PET600463-2C_Installer reference guide_Estonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PFI600463-2C_Installer reference guide_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PHU600463-2C_Installer reference guide_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PIT600463-2C_Installer reference guide_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PLV600463-2C_Installer reference guide_Latvian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PLT600463-2C_Installer reference guide_Lithuanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PNO600463-2C_Installer reference guide_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PPT600463-2C_Installer reference guide_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PRO600463-2C_Installer reference guide_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PRU600463-2C_Installer reference guide_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PSR600463-2C_Installer reference guide_Serbian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PSK600463-2C_Installer reference guide_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PSL600463-2C_Installer reference guide_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PES600463-2C_Installer reference guide_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PSV600463-2C_Installer reference guide_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

,2AMXM-M,2AMXF-A,2MXF-A,2MXM-N_4PTR600463-2C_Installer reference guide_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.