2MXS40H3V1B 2MXS40H2V1B 2MXS40H3V1B2 2MXS50H3V1B 2MXS50H2V1B 2MXS50H3V1B2
Sound pressure level Heating Nom. dBA 48 48   50 50  
  Cooling Nom. dBA 47 47   48 48  
Standard Accessories Installation manual 1 1 1 1 1 1
  Screw bag 1 1 1 1 1 1
  Drain plug 1 1 1 1 1 1
Refrigerant Charge TCO2Eq 2.5 2.5   3.3 3.3  
  Charge kg 1.20 1.20   1.60 1.60  
  Refrigerant-=-Gwp R-410A R-410A   R-410A R-410A  
Fan motor Output W 50 50   50 50  
  Speed Cooling High rpm 900 900   950 950  
      Nom. rpm 840 840   890 890  
      Low rpm 760 760   890 890  
    Heating High rpm 820 820   890 890  
      Low rpm 820 820   890 890  
      Nom. rpm 820 820   890 890  
  Model D50M-28 D50M-28   D50M-28 D50M-28  
Operation range Cooling Ambient Max. °CDB 46 46 46 46 46 46
      Min. °CDB 10 10 10 10 10 10
  Heating Ambient Max. °CWB 18 15.5 18 18 15.5 18
      Min. °CWB -15 -15 -15 -15 -15 -15
Packing Weight kg 5 5 5 5 5 5
Heat exchanger Fin Treatment WF fin WF fin   WF fin WF fin  
  Rows Quantity 2 2   2 2  
  Length mm 805 805   810 810  
  Fin pitch mm 1.5 1.5   1.5 1.5  
  Stages Quantity 24 24   24 24  
  Tube type ø7 Hi-XD ø7 Hi-XD   ø8 Hi-XA ø8 Hi-XA  
Piping connections Piping length OU - IU Min. m 3 3   3 3  
      Max. m 20 20   20 20  
  Liquid OD mm 6.35 6.35   6.35 6.35  
    Quantity 2 2   2 2  
  Gas OD mm 9.5 9.5   9.5 9.5  
    Quantity 2 2   1 1  
  Drain OD mm 16 (inner diameter of connecting hose) 18   16 (inner diameter of connecting hose) 18  
    Quantity 1 1   1 1  
  Gas 2 OD mm       12.7 12.7  
  Level difference IU - IU Max. m 7.5 7.5   7.5 7.5  
    IU - OU Max. m 15 15   15 15  
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 20m) 0.02 (for piping length exceeding 20m)   0.02 (for piping length exceeding 20m) 0.02 (for piping length exceeding 20m)  
  Total piping length System Actual m 30 30   30 30  
  Heat insulation Both liquid and gas pipes Both liquid and gas pipes   Both liquid and gas pipes Both liquid and gas pipes  
Sound power level Cooling dBA 62 62 62 63 63 63
Dimensions Packed unit Width mm 906 906 906 906 906 906
    Height mm 612 612 612 612 612 612
    Depth mm 364 364 364 364 364 364
  Unit Width mm 765 765 765 765 765 765
    Depth mm 285 285 285 285 285 285
    Height mm 550 550 550 550 550 550
Compressor Output W 600 600   1,100 1,100  
  Type 1YC23AGXD 1YC23AGXD   2YC36BXD#C 2YC36BXD#C  
Casing Colour Ivory white Ivory white   Ivory white Ivory white  
Capacity control Method Inverter controlled     Inverter controlled    
Weight Packed unit kg 43 43 43 47 47 47
  Unit kg 38 38 38 42 42 42
Fan Air flow rate Heating Low cfm 1,130 1,130   1,200 1,200  
      High m³/min 32 32   34 34  
      Low m³/min 32 32   34 34  
      Nom. cfm 1,130 1,130   1,200 1,200  
      High cfm 1,130 1,130   1,200 1,200  
      Nom. m³/min 32 32   34 34  
    Cooling Low m³/min 30 30   34 34  
      Nom. m³/min 33 33   34 34  
      Low cfm 1,059 1,059   1,200 1,200  
      Nom. cfm 1,165 1,165   1,200 1,200  
      High m³/min 36 36   37 37  
      High cfm 1,271 1,271   1,306 1,306  
  Type Propeller fan Propeller fan   Propeller fan Propeller fan  
Refrigerant oil Charged volume l 0.45 0.45 0.45 0.65 0.65 0.65
  Type FVC50K FVC50K   FVC50K FVC50K  
Wiring connections For power supply Remark 3 for power supply, 4 for interunit wiring (including earth wiring) 3 for power supply, 4 for interunit wiring (including earth wiring)   3 for power supply, 4 for interunit wiring (including earth wiring) 3 for power supply, 4 for interunit wiring (including earth wiring)  
Current - 50Hz Maximum fuse amps (MFA) A 16 16 16 16 16 16
Power supply Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240
  Phase 1~ 1~   1~ 1~  
Current Starting current Cooling A 4.6 4.6   6.3 6.3  
    Heating A 4.6 4.6   6.3 6.3  
Notes Notes-=-Description Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases
Casing Colour       Ivory white     Ivory white
Compressor Model       1YC23AGXD     2YC36BXD#C
  Type       Hermetically sealed swing compressor     Hermetically sealed swing compressor
  Output W     600     1,100
Heat exchanger Length mm     805     810
  Rows Quantity       2     2
  Fin pitch mm     1.5     1.5
  Stages Quantity       24     24
  Tube type       ø7 Hi-XD     ø8 Hi-XA
  Fin Type       WF fin     WF fin
    Treatment       Anti-corrosion treatment     Anti-corrosion treatment
Fan Type       Propeller fan     Propeller fan
  Air flow rate Cooling High m³/min     36     37
      High cfm     1,271     1,306
      Nom. m³/min     33     34
      Nom. cfm     1,165     1,200
      Low m³/min     30     34
      Low cfm     1,059     1,200
    Heating High m³/min     32     34
      High cfm     1,130     1,200
      Nom. m³/min     32     34
      Nom. cfm     1,130     1,200
      Low m³/min     32     34
      Low cfm     1,130     1,200
Fan motor Model       D50M-28     D50M-28
  Output W     50     50
  Speed Cooling High rpm     900     950
      Nom. rpm     840     890
      Low rpm     760     890
    Heating High rpm     820     890
      Nom. rpm     820     890
      Low rpm     820     890
Sound pressure level Cooling Nom. dBA     47     48
  Heating Nom. dBA     48     50
Refrigerant Type       R-410A     R-410A
  Charge kg     1.20     1.60
  Charge TCO2Eq     2.5     3.3
  GWP       2,087.5     2,087.5
Piping connections Liquid Quantity       2     2
    OD mm     6.35     6.35
  Gas Quantity       2     1
    OD mm     9.5     9.5
  Drain Quantity       1     1
    OD mm     16 (inner diameter of connecting hose)     16 (inner diameter of connecting hose)
  Piping length OU - IU Min. m     3     3
      Max. m     20     20
  Additional refrigerant charge kg/m     0.02 (for piping length exceeding 20m)     0.02 (for piping length exceeding 20m)
  Level difference IU - OU Max. m     15     15
    IU - IU Max. m     7.5     7.5
  Heat insulation       Both liquid and gas pipes     Both liquid and gas pipes
  Total piping length System Actual m     30     30
Capacity control Method       Inverter controlled     Inverter controlled
Refrigerant oil Type       FVC50K     FVC50K
Power supply Name       V1     V1
  Phase       1~     1~
Current Starting current Cooling A     4.6     6.3
    Heating A     4.6     6.3
Wiring connections For power supply Remark       3 for power supply, 4 for interunit wiring (including earth wiring)     3 for power supply, 4 for interunit wiring (including earth wiring)
Standard Accessories Reducer assembly       1 1 1
Piping connections Gas 2 Quantity       1 1  
                  1
    OD mm           12.7