Specifications Table for 2MXM-M

2MXM40M4V1B 2MXM50M2V1B 2MXM40M2V1B (Archived) 2MXM40M3V1B (Archived)
Dimensions Unit Height mm 550 550 550 550
    Width mm 765 765 765 765
    Depth mm 285 285 285 285
Weight Unit kg 36 41 36 36
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Fan Air flow rate Cooling Super low cfm   1,200 1,059  
      Super low m³/min   34 30  
    Heating Super low cfm   1,200 1,130  
      Super low m³/min   34 32  
Fan motor Speed Cooling Super low rpm 500 890 760 500
    Heating Super low rpm 320 890 820 320
Operation range Cooling Ambient Min. °CDB   -10 -10 -10 (2)
      Max. °CDB   46 46 46 (2)
  Heating Ambient Min. °CWB   -15 -15 -15
      Max. °CWB   18 18 18
Sound power level Cooling dBA 60 60 60 60
  Heating dBA 62 62 62 62
Sound pressure level Cooling High dBA 46     46
    Nom. dBA   46 48  
  Heating High dBA 48     48
    Nom. dBA   48 50  
Refrigerant Type   R-32 R-32 R-32 R-32
  Charge kg 0.88 1.15 0.88 0.88
  Charge TCO2Eq 0.60 0.8 0.6 0.59
  GWP   675 675 675 675
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 20m)   0.02 (for piping length exceeding 20m) 0.02 (for piping length exceeding 20m)
  Level difference IU - OU Max. m 15.0   15 15.0
    IU - IU Max. m 7.5   7.5 7.5
  Total piping length System Actual m 30.0   30 30.0
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-230-240 220-240 220-240 220-230-240
Notes_Description   Contains fluorinated greenhouse gases 1  
Standard Accessories Installation manual 1 1   1
  Screw bag 1 1   1
  Drain plug 1 1   1
Notes (1) - For one room     (1) - For one room
  (2) - See separate drawing for operation range     (2) - See separate drawing for operation range
  (3) - See separate drawing for electrical data     (3) - See separate drawing for electrical data
  (4) - Contains fluorinated greenhouse gases     (4) - Contains fluorinated greenhouse gases
Piping connections Additional refrigerant charge kg/m   0.02 (for piping length exceeding 20m)    
  Level difference IU - OU Max. m   15    
    IU - IU Max. m   7.5    
  Total piping length System Actual m   30    
Standard Accessories Reducer assembly   1