2AMXM40M2V1B 2AMXM40M4V1B 2AMXM50M2V1B 2AMXM50M4V1B 2AMXM40M3V1B (Archived) 2AMXM50M3V1B (Archived)
Casing Colour   Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white
Dimensions Unit Height mm 550 550 550 550 550 550
    Width mm 765 765 765 765 765 765
    Depth mm 285 285 285 285 285 285
  Packed unit Height mm 614 614 614 614 614 614
    Width mm 900 900 900 900 900 900
    Depth mm 357 357 357 357 357 357
Weight Unit kg 36 36 41 41 36 41
  Packed unit kg 38 38 43 43 38 43
Compressor Power input Cooling Nom. W   970   1,246 970 1,246
    Heating Nom. W   981   1,372 981 1,372
  Quantity   1   1 1 1
  Model   1YC25GXD#C 1YC25GXD#C 2YC40JXDC 2YC40JXD#C 1YC25GXD3#C 2YC40JXD#C
  Oil Amount cm³   375   650 375 650
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
  Output W 800 800 1,300 1,300 800 1,300
  Oil Type   FW68DA   FW68DA FW68DA FW68DA
Packing Weight kg 2   2      
Heat exchanger Length mm 805 805 810 810 805 810
  Rows Quantity   2 2 2 2 2 2
  Fin pitch mm 1.5 1.50 1.5 1.50 1.5 1.5
  Stages Quantity   24 24 24 24 24 24
  Passes Quantity   3.2   3.2 3.2 3.2
  Tube type   7.0 Hi-XD 7.0 Hi-XD 8.1 Hi-XA 8.1 Hi-XA ø7 Hi-XD 8.1 Hi-XA
  Tube diameter mm   7.0   8.1 7.0 8.1
  Fin Type   WF fin WF fin WF fin WF fin WF fin WF fin
    Treatment   Anti-corrosion treatment Anti-corrosion treatment Anti-corrosion treatment Anti-corrosion treatment Anti-corrosion treatment Anti-corrosion treatment
Fan Type   Propeller fan Propeller fan Propeller fan Propeller fan Propeller fan Propeller fan
  Discharge direction   Horizontal   Horizontal Horizontal Horizontal
  Quantity   1   1 1 1
  Air flow rate Cooling High m³/min 36 36 37 37 36 37
      High cfm 1,271 1,271 1,306 1,306 1,271 1,306
      Nom. m³/min 33   34      
      Nom. cfm 1,165   1,200      
      Medium m³/min   33   34 33 34
      Medium cfm   1,165   1,200 1,165 1,200
      Silent operation m³/min   20   20 20 20
      Silent operation cfm   706   706 706 706
    Heating High m³/min 32 32 34 34 32 34
      High cfm 1,130 1,130 1,200 1,200 1,130 1,200
      Nom. m³/min 32   34      
      Nom. cfm 1,130   1,200      
      Medium m³/min   32   34 32 34
      Medium cfm   1,130   1,200 1,130 1,200
      Silent operation m³/min   18   22 18 22
      Silent operation cfm   636   777 636 777
      Super low cfm 1,059   1,200      
      Super low m³/min 30   34      
    Heating Super low cfm 1,130   1,200      
      Super low m³/min 32   34      
Fan motor Quantity   1   1 1 1
  Model   D50M-28 LFD-280-23-8F D50M-28 LFD-280-23-8F D50M-28 D50M-28
  Output W 50 50 50 50 50 50
  Speed Cooling High rpm 900 900 950 950 900 950
      Nom. rpm 840   890      
      Medium rpm   840   890 840 890
      Super low rpm 760 500 890 500 500 500
    Heating High rpm 820 820 890 890 820 890
      Nom. rpm 820   890      
      Super low rpm 820 320 890 500 320 500
      Medium rpm         820 890
Operation range Cooling Ambient Min. °CDB -10   -10      
      Max. °CDB 46   46      
  Heating Ambient Min. °CWB -15   -15      
      Max. °CWB 18   18      
Sound power level Cooling dBA 60 60 60 60 60 60
  Heating dBA 62 62 62 62 62 62
Sound pressure level Cooling High dBA   46   48 46 48
    Nom. dBA 48   46      
  Heating High dBA   48   50 48 50
    Nom. dBA 50   48      
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32
  Charge kg 0.88 0.88 1.15 1.15 0.88 1.15
  Charge TCO2Eq 0.6 0.60 0.8 0.78 0.59 0.78
  Control   Expansion valve   Expansion valve    
  GWP   675 675 675 675 675.0  
Piping connections Liquid Quantity   2 2 2 2 2 2
    Type   Flare connection   Flare connection Flare connection Flare connection
    OD mm 6,35 6,4 6,35 6,4 6,4 6,4
  Gas Quantity   2 2 1 1 2 1
    Type   Flare connection   Flare connection Flare connection Flare connection
    OD mm 9.5 9.5 9.5 9.5 9.5 9.5
  Drain Quantity   1   1 1 1
    Type   Drain Joint   Drain Joint Drain Joint Drain Joint
    OD mm 16 16 (inner diameter of connecting hose) 16 16 (inner diameter of connecting hose) 16 (inner diameter of connecting hose) 16 (inner diameter of connecting hose)
  Gas 2 Quantity     1 1   1
    Type       Flare connection   Flare connection
    OD mm     12.7 12.70   12.7
  Piping length OU - IU Max. m 20   20      
    System Chargeless m 20   20      
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 20m)   0.02 (for piping length exceeding 20m)      
  Level difference IU - OU Max. m 15   15      
    IU - IU Max. m 7.5   7.5      
  Heat insulation   Both liquid and gas pipes   Both liquid and gas pipes      
  Total piping length System Actual m 30   30      
Capacity control Method   Variable (inverter)   Variable (inverter) Variable (inverter) Variable (inverter)
Refrigerant oil Charged volume l 0.375   0.65      
  Type   FW68DA   FW68DA      
Power supply Name   V1   V1      
  Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-230-240 220-240 220-230-240 220-230-240 220-230-240
Current Nominal running current (RLA) Cooling A 5.34   6.86      
    Heating A 5.4   7.55      
  Starting current Cooling A 4.6   6.3      
    Heating A 4.6   6.3      
Wiring connections For power supply Quantity   3   3 3 3
    Remark   Earth wire included   Earth wire included Earth wire included Earth wire included
  For connection with indoor Quantity   4   4 4 4
    Remark   Earth wire included   Earth wire included Earth wire included Earth wire included
Current - 50Hz Maximum fuse amps (MFA) A 16   16      
Notes_Description Contains fluorinated greenhouse gases   Contains fluorinated greenhouse gases      
Piping connections Piping length OU - IU Min. m   20 (1)   20 (1)    
  Additional refrigerant charge kg/m   0.02 (for piping length exceeding 20m)   0.02 (for piping length exceeding 20m) 0.02 (for piping length exceeding 20m) 0.02 (for piping length exceeding 20m)
  Level difference IU - OU Max. m   15.0   15.0 15.0 15.0
    IU - IU Max. m   7.5   7.5 7.5 7.5
  Heat insulation     Both liquid and gas pipes   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
  Total piping length System Actual m   30.0   30.0 30.0 30.0
Standard Accessories Installation manual   1 1 1 1 1
  Screw bag   1 1 1 1 1
  Drain plug   1 1 1 1 1
Notes   (1) - For one room   (1) - For one room (1) - For one room (1) - For one room
    (2) - See separate drawing for operation range   (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range
    (3) - See separate drawing for electrical data   (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data
    (4) - Contains fluorinated greenhouse gases   (4) - Contains fluorinated greenhouse gases (4) - Contains fluorinated greenhouse gases (4) - Contains fluorinated greenhouse gases
Standard Accessories Reducer assembly     1 1   1
Piping connections Piping length OU - IU Max. m         20 (1) 20 (1)