Specifications Table for 2AMX-G

2AMX40G3V1B 2AMX40G3V1B2 2AMX50G3V1B2 2AMX50G3V1B
Dimensions Unit Height Mm 550 550 550 550
    Width Mm 765 765 765 765
    Depth Mm 285 285 285 285
Weight Unit kg 38 38 42 42
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Sound pressure level Cooling Nom. dBA 47 47 48 48
  Heating Nom. dBA 48 48 50 50
Refrigerant Type   R-410A R-410A R-410A R-410A
  Charge kg 1.20 1.20 1.60 1.60
  Charge TCO2Eq 2.5 2.5 3.3 3.3
  GWP   2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 20m) 0.02 (for piping length exceeding 20m) 0.02 (for piping length exceeding 20m) 0.02 (for piping length exceeding 20m)
  Level difference IU - OU Max. m 15 15 15 15
    IU - IU Max. m 7.5 7.5 7.5 7.5
  Total piping length System Actual m 30 30 30 30
Standard Accessories Installation manual 1 1 1 1
  Screw bag 1 1 1 1
  Drain plug 1 1 1 1
  Air direction adjustment plate 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; piping length: 5m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; piping length: 5m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; piping length: 5m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; piping length: 5m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases
Standard Accessories Reducer assembly     1 1