The smart, safe and sustainable climate solution for your heating, cooling and air purification needs.
Energy efficiency
- Available with Bluevolution technology to further reduce your environmental impact
- Powered by 80% renewable energy from the air and 20% electricity
- Inverter technology increases energy savings by 30%
- 2-area motion detection sensor and Econo mode reduce excess consumption
Daikin Flash Streamer makes air 3 times cleaner, healthier and fresher
Promote a healthy immune system and breathe in air that is clean and fresh. Our Daikin Flash Streamer uses electrons to trigger chemical reactions and break down moulds and viruses. This process reduces asthma and allergy symptoms by making your allergen-free.
Always in control
From now on, the Daikin Online Controller is used by default to control Perfera.
Download the Daikin Online Controller app, connect your Perfera to Wi-Fi and control your climate from anywhere. It is that easy.
Comfortable climate control
Heat pumps extract existing heat from the air, which makes heating your home an energy efficient process.
Air conditioning that is energy efficient
Powered by renewable energy and equipped with our signature inverter technology, air conditioning no longer consumes large amounts of energy.
Clean and healthy air
Our Daikin Flash Streamer removes dust particles, allergens, odours, bacteria and viruses, keeping your air healthy and clean.