Air to air heat pump technology

Product fit wizard

solutions fit your need
ururusarara-kitchen-710x460.png

Ururu Sarara

Cooling A___ Heating A___

Ururu Sarara gives you total control over your climate, including temperature, humidity, ventilation and purification.

stylish_header_v2_1645px1080px.jpg

Stylish

Cooling A___ Heating A___

Stylish brings together excellent design and technology to deliver an award winning climate solution for any interior.

header-air-conditioning-postprod.png

Daikin Emura

Cooling A___ Heating A__

Daikin Emura is a designer air-to-air heat pump that runs on renewable energy and can heat, cool and purify the air.

Header 3.png

Perfera

Cooling A___ Heating A___

Perfera uses highly energy efficient air-to-air heat pump technology to heat, cool and purify the air around you.

conceiled_ceiling.png

Concealed ceiling units

Cooling A_ Heating A_

Concealed ceiling units are ideal for any interior. They are installed discreetly in false ceilings so that only the air vents are visible.

Header.png

Nexura

Cooling A_ Heating A_

Nexura is an air-conditioning unit with a unique aluminum front panel designed to heat up like a traditional radiator for your ultimate comfort.

DaikinBrand-500x330.png

Optimised Heating 4

Heating A___

Designed for colder climates, Optimised Heating 4 creates a comfortable interior environment while maintaining excellent energy efficiency ratings up to A+++.

Daikin-sensira-installation-picture-kitchen.jpg

Sensira

Cooling A_ Heating A__

Sensira R-32 creates a comfortable interior environment while maintaining excellent energy efficiency ratings.