Heating and hot water solutions

We offer a wide range of heating and hot water systems tailored to your budget and needs. From renewable to traditional heat sources, we can help you find the best solution for your home.

Select a model that best fits your needs.

solutions fit your need
Header-(1)-min.png

If you want to use renewable energy from the ground

Heating up to A__ Hot water up to A__
Energy efficient
Ground source heat pump
Renewable energy

The Daikin Altherma ground source heat pump is if you want a system that runs on renewable energy that’s been extracted from the ground, one of the most reliable energy sources in colder temperatures. 

Daikin16_Res_Tombeur-1894.jpg

If you want to use outside air as a renewable energy source

Heating up to A_ Hot water up to with tank
Energy efficient
Air-to water heat pump
Renewable energy

We recommend our high temperature air-to-water heat pump. This eco-friendly system earned the highest energy efficiency labels and is a great alternative to traditional heating sources like gas or oil.

Hybrid.png

If you want to use renewable and traditional energy

Heating up to A__ Hot water up to A
Energy efficient
Hybrid heat pump
Renewable energy

We recommend our hybrid heat pump. This unit uses an optimal combination of renewable energy and gas to attain high energy efficiency ratings and stable temperatures year round.

Domestic_Hot_Water_01_001_standard.png

If you want to use gas as the primary energy source

Heating up to A Hot water up to A
Energy efficient
Gas boiler

We recommend Daikin gas boilers. These gas boilers use the latest technologies to adjust their heat production and increase their energy efficiency.

header_a2_oil_boilers.jpg

If you want to use oil as the primary energy source

Heating up to A Hot water up to with tank
Energy efficient
Oil boiler

We recommend Daikin oil boilers. These oils boilers use a combination of bio-oil and the latest technologies to increase their energy efficiency.