Find the perfect air conditioner

solutions fit your need
ururusarara-kitchen-710x460.png

If you want total climate control

Cooling up to A___ Heating up to A___ Bluevolution
Wall mounted unit
Average temperature
All in-one climate control system

The Ururu Sarara combines humidification, dehumidification, ventilation and air purification to achieve an all-in-one climate control system.

stylish_header_v2_1645px1080px.jpg

If you value efficiency and design

Cooling up to A___ Heating up to A___ Bluevolution
Wall mounted unit
Available in Blackwood, Silver or White
Average temperature

The Stylish air conditioner combines our signature technologies and a versatile award-winning design to easily blend into a variety of interiors.

header-air-conditioning-postprod.png

If value efficiency and flexibility

Cooling up to A___ Heating up to A__ Bluevolution
Wall mounted unit
Available in Silver or White
Average temperature
Power efficient

The Daikin Emura air conditioner is energy efficient and easily connects to a multi-system network.

Daikin-sensira-installation-picture-kitchen.jpg

If you value sustainability

Cooling up to A_ Heating up to A__ Bluevolution
Wall mounted unit
Average temperature
Power efficient

The Sensira air conditioner is for customers who prioritise energy efficiency and prefer a more basic design. 

conceiled_ceiling.png

If you want to hide your air conditioner

Cooling up to A_ Heating up to A_ Bluevolution
Concealed unit
Average temperature

The concealed ceiling unit is the best air conditioner if you want a compact and unobtrusive unit. Only the suction and grilles are visible in your interior.

Header.png

If you want a floor standing indoor unit

Cooling up to A_ Heating up to A_
Floor standing unit
Average temperature

The Nexura is an air conditioner built in Europe for colder climates. This unit  features an aluminum front panel to create the feeling of a radiator, but with a modern touch.

DaikinBrand-500x330.png

If you want an outdoor unit built for colder climates

Cooling up to A__ Heating up to A___ Bluevolution
Outdoor unit
Cold climate (down to -25°C)
Connect up to 5 indoor units

The Optimised Heating 4 is an outdoor unit that can connect up to 5 different indoor units and withstand the toughest outdoor conditions.

Header 3.png

If you want an economical solution

Cooling up to A___ Heating up to A___ Bluevolution
Wall mounted unit
Average temperature
Cost-effective

The Perfera is an air conditioner provides the best of Daikin climate control but at a more affordable price.

heatpump_lowtemperature_1645px1080px_header.jpg

If you want to use outside air as a renewable energy source

Cooling up to A___ Heating up to A___ Bluevolution
Heat pump
Average temperature
Variety of connected systems

The Daikin Altherma low temperature air-to-water heat pump easily connects to a variety of systems, so you have the option to choose underfloor heating, low temperature radiators or a heat pump convector.