Find the perfection airconditioning

solutions fit your need
ururusarara-kitchen-710x460.png

The best air conditioner for total climate control

Cooling up to A___ Heating up to A___

This top of the line air conditions consists of all the features and options you can imagine to generate the perfect climate in house

stylish_header_v2_1645px1080px.jpg

The best-designed and high-performance air conditioner

Cooling up to A___ Heating up to A___

 

  • Awarded design
  • Ecological: A+++ for cooling and heating
  • Color options
  • Flash streamer

 

header-air-conditioning-postprod.png

The nicest air conditioner for total climate control

Cooling up to A___ Heating up to A__
  • Awarded design
  • Color options
  • Flash streamer, silent, intelligent air flow, online controller
  • Ecological: A+++ and A++
Header 3.png

The energy efficient conditioner

Cooling up to A___ Heating up to A___

 

  • Basic comfort features: silent, intelligent air flow and online controller
  • Ecological: A+++ for cooling and heating

 

conceiled_ceiling.png

The most compact and invisible air conditioner

Cooling up to A_ Heating up to A_

 

  • Invisible
  • Auto cleaning and online controller

 

Header.png

The best air conditioner for convection and radiant heating

Cooling up to A_ Heating up to A_

 

  • Down to -25 degrees C
  • Silent and online controller

 

DaikinBrand-500x330.png

The best value air conditioner for colder climates (below -25°C)

Cooling up to A__ Heating up to A___

 

  • Basic options: silent, intelligent air flow, online controller
  • Ecological: A++ and A+++

 

Daikin-sensira-installation-picture-kitchen.jpg

The cost-efficient air conditioner

Cooling up to A_ Heating up to A__

  • Super basic, has the essentials
  • Has an online controller