Heating and hot water solutions

We offer a wide range of heating and hot water systems tailored to your budget and needs. From renewable to traditional heat sources, we can help you find the best solution for your home.

Select a model that best fits your needs.

solutions fit your need
Header-(1)-min.png

If you want to use renewable energy from the ground

Heating up to A__ Hot water up to A__
Energy efficient
80% renewable energy
For new homes and large-scale renovations
Hot water tank
Connectable to underfloor heating, radiators and heat pump convectors
Inverter technology

Ground source heat pump

Daikin16_Res_Tombeur-1894.jpg

If you want to use outside air as a renewable energy source

Heating up to A_ Hot water up to with tank
Highest energy efficiency labels
65% renewable energy
Ideal for renovations and replacing old boilers
Hot water savings with solar energy

Daikin Altherma air-to-water heat pump HT

Hybrid.png

If you want to use renewable and traditional energy

Heating up to A__ Hot water up to A
Energy efficient
Renewable energy
Easy and affordable installation
Ideal for renovations and replacing old boilers
Combines a heat pump and gas condensing boiler
Compact design

Hybrid heat pump

Domestic_Hot_Water_01_001_standard.png

If you want to use gas as the primary energy source

Heating up to A Hot water up to A
Energy efficient
Easy and affordable installation
Ideal for renovations and replacing old boilers
Hot water savings with solar energy
Smart controller

Gas condensing boiler

header_a2_oil_boilers.jpg

If you want to use oil as the primary energy source

Heating up to A Hot water up to with tank
Energy efficient
Easy and affordable installation
Ideal for renovations and replacing old boilers
Hot water savings with solar energy
Innovative design

Oil condensing boiler