Find the perfect air conditioner

solutions fit your need
ururusarara-kitchen-710x460.png

If you want an all in-one climate control system

Cooling up to A___ Heating up to A___ Bluevolution
Average climate
Wall-mounted
The most energy efficient solution
Humidification/dehumidification
Ventilation
Air purification
Auto-cleaning filter
3-area motion detection sensor
Quiet operation
Award-winning design
Daikin online controller app

Ururu Sarara

stylish_header_v2_1645px1080px.jpg

If you value efficiency and design

Cooling up to A___ Heating up to A___ Bluevolution Multi
Average climate
Wall-mounted
Coanda effect optimises the airflow
Intelligent thermal sensor
Available in Blackwood, Silver or White
Award-winning design
Quiet operation
Daikin online controller app

Stylish

header-air-conditioning-postprod.png

If value efficiency and flexibility

Cooling up to A___ Heating up to A__ Bluevolution Multi
Cold climate (down to -25°C)
Average climate
Wall-mounted
2-area motion detection sensor
Available in Silver or White
Award-winning design
Daikin online controller app

Daikin Emura

Daikin-sensira-installation-picture-kitchen.jpg

If you value sustainability

Cooling up to A__ Heating up to A_ Bluevolution
Average climate
Wall-mounted
Daikin online controller app
Quiet operation

Sensira

conceiled_ceiling.png

If you want to hide your air conditioner

Cooling up to A_ Heating up to A_ Bluevolution Multi
Average climate
Concealed ceiling
Compact and unobtrusive

Concealed ceiling

Header.png

If you want a floor standing indoor unit

Cooling up to A_ Heating up to A_ Bluevolution Multi
Cold climate (down to -25°C)
Floor standing (or low on the wall)
Quiet operation
Minimal and modern design
Daikin online controller app

FVXM

DaikinBrand-500x330.png

If you want an outdoor unit built for colder climates

Cooling up to A__ Heating up to A___ Bluevolution
Cold climate (down to -25°C)
Wall-mounted
2-area motion detection sensor
Quiet operation/Practically inaudible
Fireplace logic
Daikin online controller app
Guaranteed capacity at low ambient temperatures
Optimized defrost technology resulting in low running costs

Optimised Heating 4

Header 3.png

If you want an economical solution

Cooling up to A___ Heating up to A___ Bluevolution Multi
Average climate
Wall-mounted
2-area motion detection sensor
Quiet operation/Practically inaudible
Smart, safe and sustainable climate solution
Daikin online controller app

Perfera

heatpump_lowtemperature_1645px1080px_header.jpg

If you want to use outside air as a renewable energy source

Cooling up to A___ Heating up to A___ Bluevolution
Average climate
Powered by 75% renewable energy
Optional solar support
Compatible with a variety of heating and cooling emitters
Optimal choice for new homes or builds
Daikin online controller app

Daikin Altherma low temperature air-to-water heat pump