Product Features
- Available as 20 and 25kW
- Replace existing systems with R-32 technology without needing to replace the piping
- Guarantees operation in heating mode down to -15°C
- Standard night quiet mode
- Maximum piping length up to 100m
- Wide range of connectable indoor units
- Maximum installation height difference up to 30m
This unit can be used in combination with following unit(s)
- FAA-A / RZQ-C
- FAA-B / RZQ-C
- FAQ-B / RZQ-C
- FAQ-C / RZQ-C
- FAQ-C9 / RZQ-C
- FBA-A(9) / RZQ-C
- FBQ-C / RZQ-C
- FBQ-D / RZQ-C
- FCAG-B / RZQ-C
- FCQ-C8 / RZQ-C
- FCQG-F / RZQ-C
- FDA-A / RZQ-C
- FDQ-B / RZQ-C
- FDQ-C / RZQ-C
- FDXM-F9 / RZQ-C
- FFA-A9 / RZQ-C
- FHA-A(9) / RZQ-C
- FHQ-C / RZQ-C
- FNA-A9 / RZQ-C
- FNQ-A / RZQ-C
- FUA-A / RZQ-C
- FUQ-B / RZQ-C
- FUQ-B8 / RZQ-C
- FUQ-C / RZQ-C
- FVA-A / RZQ-C
Benefits
-
Auto cooling-heating changeover
Automatically selects heating or cooling mode to achieve the set temperature.
-
Inverter
Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

Documentation
Download language

Sky Air Product portfolio_ECPEN15-121_Catalogues_English
PDF | 817.10KB

FBQ-C8_FDQ-C_FDQ-B_ECPEN14-102_Catalogues_English
PDF | 3.36MB

ECPEN14-115_Replacement technology_Catalogues_English
PDF | 870.80KB

FBQ-C8-FDQ-C-FDQ-B_ECPEN13-102_Catalogues_English
PDF | 9.10MB

Replacement technology_ECPEN13-115_Catalogues_English
PDF | 1021.28KB

ECPEN11-122 Commercial Catalogue_Catalogues_English
PDF | 31.85MB

ECPEN11-022 Residential Catalogue_Catalogues_English
PDF | 25.89MB

Product Portfolio Sky Air_ECPEN11-121_Catalogues_English
PDF | 860.48KB

Product Portfolio Sky Air_ECPEN10-121_Catalogues_English
PDF | 519.67KB

Product Portfolio Sky Air_ECPEN09-121_Catalogues_English
PDF | 460.03KB

Super Inverter_ECPEN09-114_Catalogues_English
PDF | 12.40MB

FBQ-B_EPLEN08-102_Catalogues_English
PDF | 803.88KB

FCQ-C_EPLEN08-111_Catalogues_English
PDF | 1.17MB

FCQH-C_EPLEN08-110_Catalogues_English
PDF | 833.14KB

Super Inverter_EPCEN08-114_Catalogues_English
PDF | 2.27MB

FHQ-B_EPLEN08-113_Catalogues_English
PDF | 1001.29KB

FHQ-B_EPLEN07-113_Catalogues_English
PDF | 997.75KB

FUQ-B_EPLEN07-112_Catalogues_English
PDF | 1.02MB

FCQ-C_EPLEN07-111_Catalogues_English
PDF | 1.26MB

FBQ-B_EPLEN07-102_Catalogues_English
PDF | 1.04MB

FCQH-C_EPLEN07-110_Catalogues_English
PDF | 1.01MB

FAQ-B_EPLEN07-101_Catalogues_English
PDF | 778.06KB
Download language

RZQ200-250C7_2PW40200-3U_Declaration of conformity
PDF | 250.28KB

2013_4P337226-1_Declaration of conformity_English
PDF | 94.94KB

2013_4P334366-1_Declaration of conformity_English
PDF | 711.89KB

Download language
Download language

SkyAir VRV outdoor_Operation manual_Addendum LOT21
PDF | 3.23MB