Product Features
- Remarkable blend of iconic design and engineering excellence with an elegant finish in matt crystal white
- Onecta: control your indoor from any location with an app, via your local network or internet
- Seasonal efficiency values up to A+++ in cooling and A++ in heating
- Outdoor units for multi model application
- Daikin Emura has been awarded many times, thanks to its excellent design
- Up to 2 indoor units can be connected to 1 Multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time; they operate simultaneously within the same cooling or heating mode
- Different types of indoor units can be connected: e.g. wall mounted, ceiling mounted cassette corner, concealed ceiling unit
- The use of inverter type outdoor units results in an air conditioning system with a high energy efficiency and very low sound level
- Whisper quiet in operation: the operating of the unit can hardly be heard. The sound pressure level goes down to 19dBA!
- 2 area motion detection sensor: air flow is sent to a zone other than where the person is located at that moment; if no people are detected, the unit will automatically switch over to the energy-efficient setting.
- Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- 3-D air flow combines vertical and horizontal auto swing to circulate a stream of warm or cool air right to the corners of even large spaces
Benefits
Awards
Documentation
Download language