Skip to main content
Air cooled screw inverter chiller, high efficiency, standard sound

EWAD-TZXSB

EWAD-TZXSB

Product Features

  • High energy efficiency both at full and part load conditions
  • Inverter stepless single-screw compressor with DC electrical motor
  • Advanced compressor technology featuring integrated inverter and variable volume ratio (VVR)
  • Continuous fans speed modulation thanks to inverter driven fans to improve part load efficiency
  • Compact design for small footprint and minimized installation space
  • Low operating sound levels are achieved by the latest compressor and fan design
  • One or two truly independent refrigerant circuits for outstanding reliability

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Screw compressor

    Screw compressor

    Single screw compressors have rotors with male and female gears and are designed for high capacities and performances

Documentation

Need help?

Find more information

Need help?

Find more information

Need help?