Product Features
Direct air blow type
- Direct air blow from indoor unit with plenum
Duct Connection type
- Air blow via connected ducts
Note: Ducts to be procured locally.
Easy operation
- Digital remote control comes standard with indoor unit
Design flexibility
- Designed for long refrigerant piping.
- Refrigerant pre charged for up to 7.5 m.
- 4- direction piping affords more freedom of layout
Durability
- Heat exchange fins provided with anti-corrosion treatment (Applies to all outdoor units)
Benefits

Technical
Documentation
-
Basic CMYKPDF | 23.02MB