Indoor units

The Conveni-pack system is available with a number of indoor units options:

  • 4 way blow cassettes:
    Used for the majority of applications. The number of outlets can be adjusted between four and two, optimizing the distribution and avoiding air currents that would disturb the operation of the refrigeration cabinets.
4 way blow cassette
FXF 4 way blow cassettes
  • Ceiling suspended units:
    Can be used where no ceiling cavity is available.
ceiling suspended unit
FXH ceiling suspended unit
  • Ducted units:
    Available in high or low ESP versions for installations where control over the distribution is required, between aisles of refrigeration cabinets for example, or as an energy efficient alternative to direct electric air curtains.
Low ESP ducted unit
FXS ducted unit (Low ESP)
High ESP ducted unit
FXM ducted unit (High ESP)
* Click on the indoor unit to see the technical specifications.