Zeas condensing units

Zeas illustration_500x185

 

Zeas condensing units_121x98 

Designed for outdoor use, the condensing units are a perfect medium capacity commercial refrigeration solution for cold stores or freezer rooms, food retails, petrol stations shops, etc in low and medium temperature applications

Reliability
graphic2 Refrigeration units based on VRV technology
graphic2 Multiple Daikin scroll compressors
graphic2 Fully packaged systems, factory tested
graphic2 Easy to install

Environmentally friendly
graphic2 Reduced CO2 emissions thanks to high energy efficiency
graphic2 R-410A low TEWI & high efficiency refrigerant
graphic2 Low sound emissions

Performance & flexibility
graphic2 Widest range in the market
graphic2 Large application range (-45°C to +10°C)
graphic2 Adaptable cooling capacity with inverter
graphic2 Precise temperature control

Cost saving
graphic2 Low consumption with inverter technology
graphic2 Low consumption with Economizer
graphic2 Reduced installation time: full packaged unit
graphic2 Longer life time: limited start/stop cycles, DC motors, integrated unit control & safety

A comprehensive product range with 1, 2 or 3 compressors
graphic2 LRMEQ-AY1: Medium temperature applications : 12.2 to 37.0 kW at -10°C /+32°C
graphic2 LRLEQ-AY1: Low temperature applications 5.4 to 15.1 kW at -35/+32°C
Inverter controlled scroll compressors open the door to VRV technology for commercial refrigeration.
Mode Refrigerant
LRLEQ-AY1 Low Temperature Refrigeration
R-410A
LRMEQ-AY1 Medium Temperature Refrigeration
R-410A

ZEAS condensing units - Download brochure

Zeas condensing units_catalogue_50x70For more information on ZEAS condensing units, download the brochure.

ZEAS condensing units - brochure