Packaged

Product features:

graphic2 Excellent durability

graphic2 Light weight design

graphic2 Resilient structure specially designed for marine applications

graphic2 Wide operation range

graphic2 Energy-saving

graphic2 Hermetic scroll compressor

graphic2 Refrigerants: R404A - R407C

graphic2 Abundant modification parts assures various applications

graphic2 Easy transportation and installation

graphic2 Complete set of spare parts provided for certain models

 Optional customized modifications:

graphic2 Remote controls

graphic2 Data bus interfaces

graphic2 Higher external static pressure

graphic2 Higher air volume

graphic2 Electical heater

graphic2 Air plenum or duct connection

graphic2 Cooling water regulating valve

 


UnitSeries and Cap-ranges (nom)Refrigerant
USP~HR1 [42.93 Kb]3HR, 5HR, 8HR, 10HR, 15HR, 20HR > 10kW, 15kW, 24kW, 31kW, 46kW, 65kWR404A
USP~H [43.15 Kb]3H, 5H, 8H, 10H, 15H, 20H > 10kW, 15kW, 24kW, 31kW, 46kW, 65kWR407C 

For more details on the products, please contact us directly.

Contact us

Contact the Daikin Europe Hamburg Marine OfficeBuilding DEHO:

Stresemannstrasse 342

22761 Hamburg

Tel: +49 40 890 60 9 11

Fax: +49 40 890 60 9 10

Send an email

Download