| Product features: | |
Compact design
Economical maintenance
Hermetic scroll compressor
High performance reliability
High static pressure fan -> facilitates the use of long ducts
Energy saving
| Refrigerants R404A - R407C
Easy installation
Minimum piping and field work required
Lesser refrigerant volum with leak proof hermetic structure
Quiet, less vibration operation makes it suitable for installation in accomodation areas
|
| Optional customized modifications: |
Remote controls
Data bus interfaces
Higher external static pressure
Higher air volume
| Electrical heater
Air plenum or duct connection
Cooling water regulating valve
|
| Unit | Series and Cap-ranges (nom) | Refrigerant |
| USDP*GC [43,18 Kb] | 25G, 30G, 40G, 50G > 80kW, 100kW, 130kW, 160kW | R407C |
| USDN*HA [42,33 Kb] | 25H, 30H, 40H, 50H > 80kW, 100kW, 130kW, 160kW | R404A |
For more details on the products, please contact us directly.